Fountain, compact E 21100

The fountain E 21100 incorporates numerous innovative design features to provide advanced core temperature regulation.

Fountain with sophisticated features

Fountains typically have a massive head compared to the pipe, meaning the mould core must be significantly oversized at the rear to provide adequate support. The compact fountain E 21100 solves this problem: the head is minimal in size, with all geometries optimised for unrestricted flow. The closed front geometry allows for a space-saving placement of the O-ring seal directly against the head. The anti-rotation protection is realised by a contour at the head end. The entire recess, encompassing the anti-rotation protection and O-ring groove, can be efficiently machined using a single milling cutter. The O-ring seal is slightly preloaded and secured against dislodgement during assembly. Made of stainless steel, the fountain is resistant to media and temperatures of up to 300 °C. CAD data, including installation spaces, is available for design.

Your benefits at a glance

cms.image_map.image-alt
Medium inlet
Medium inlet

Lateral or bottom medium inlet possible

Contour for O-ring seal support
Contour for O-ring seal support

Closed contour for O-ring seal support to prevent it from being drawn into the temperature control unit while vacuuming out the water

Cooling effect

Good cooling effect due to thin-walled pipe and coordinated geometries

Medium outlet
Medium outlet

Straight or 90° medium outlet possible

Anti-twist lock
Anti-twist lock

Easy machining with a single milling cutter

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.