Fräsbearbeitung bei Meusburger – hochmoderner Maschinenpark für die kundenspezifische Bearbeitung.

Milling

Our state-of-the-art machinery ensures the highest precision.

In our core competence in special machining, we ensure highest precision with our state-of-the-art machinery. Rely on our expert advice in internal sales and benefit from our fast offer preparation and short lead times.

Roughing

Complete machining according to drawing

Hard machining

We are pushing the boundaries

We are proud to be able to work very efficiently and accurately on large machining projects as well. Our modern machinery as well as the use of high-grade steel that we heat-treat for stress relief are two great advantages in this regard.

Especially in large machining, it is essential that the steel be heat-treated for stress relief once again after roughing. This prevents deformation of the plates later on and simplifies subsequent machining significantly.

Trust in the high quality of Meusburger in large machining as well and push existing boundaries together with us.

MachiningMaximum machining size (mm)Maximum weight (kg)
Width (B)Length (L)Thickness (S)
Milling140020004003500
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.