Lubricants

Our wide range of high-performance lubricants includes products for virtually all applications in mould making.

18 product(s) found
18 product(s) found
VGI 300 Fully synthetic inert grease without PTFE, usable up to 300 °C Product single image
VGI 300
  • Autumn special offer
  • Fully synthetic inert grease without PTFE, usable up to 300 °C
    2 item(s)
    VGI 260 Fully synthetic inert grease with PTFE, usable up to 260 °C Product single image
    Fully synthetic inert grease with PTFE, usable up to 260 °C
    2 item(s)
    VGS 180 Fully synthetic high-performance grease usable up to 180 °C Product single image
    Fully synthetic high-performance grease usable up to 180 °C
    2 item(s)
    VGM 160 High-performance technical grease, usable up to 180 °C Product single image
    High-performance technical grease, usable up to 180 °C
    2 item(s)
    VGS 160 FD High-performance food-safe grease usable up to 160 °C Product single image
    High-performance food-safe grease usable up to 160 °C
    2 item(s)
    VGS 170 S Fully synthetic high-performance spray grease usable up to 170 °C Product single image
    Fully synthetic high-performance spray grease usable up to 170 °C
    1 item(s)
    VZS 4 Multifunctional spray head Product single image
    Multifunctional spray head
    1 item(s)
    VZF 100 Grease gun, one-hand operation, compact Product single image
    Grease gun, one-hand operation, compact
    1 item(s)
    VZV 10 Spatula, universal Product single image
    Spatula, universal
    1 item(s)
    VAP 1000 White assembly paste Product single image
    White assembly paste
    2 item(s)
    VAP 1000S Anti-seize assembly spray Product single image
    Anti-seize assembly spray
    1 item(s)
    VCP 1000 Copper paste Product single image
    Copper paste
    2 item(s)
    VGI 250 S Lubricant and release agent, usable up to 250 °C Product single image
    Lubricant and release agent, usable up to 250 °C
    1 item(s)
    VLS 250 Fully synthetic high-performance oil usable up to 250 °C Product single image
    Fully synthetic high-performance oil usable up to 250 °C
    1 item(s)
    VLS 175 Fully synthetic lubricant with PTFE Product single image
    Fully synthetic lubricant with PTFE
    1 item(s)
    VMM 4 High efficiency multi oil Product single image
    High efficiency multi oil
    1 item(s)
    VTP 200 S High temperature engineer's blue spray, up to 200 °C Product single image
    High temperature engineer's blue spray, up to 200 °C
    1 item(s)
    VTP 50 Engineer's blue Product single image
    Engineer's blue
    1 item(s)
    18 of 18 shown
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
    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.