Mounted points

We offer many different types of mounted points in various shapes, including diamond, corundum and rubber mounted points.

17 product(s) found
17 product(s) found
V 72422 Aluminium oxide mounted points, medium bond, shank Ø 3 Product single image
Aluminium oxide mounted points, medium bond, shank Ø 3
22 item(s)
V 72423 Aluminium oxide mounted points, hard bond, shank Ø 3 Product single image
Aluminium oxide mounted points, hard bond, shank Ø 3
20 item(s)
V 72442 Aluminium oxide mounted points, medium bond, shank Ø 6 Product single image
Aluminium oxide mounted points, medium bond, shank Ø 6
19 item(s)
V 72483 SiC mounted points, hard bond, shank Ø 3 Product single image
SiC mounted points, hard bond, shank Ø 3
4 item(s)
V 72453 Special aluminium oxide (NDW) mounted points, hard bond, shank Ø 3 Product single image
V 72453
  • Autumn special offer
  • Special aluminium oxide (NDW) mounted points, hard bond, shank Ø 3
    16 item(s)
    V 72490 Mounted point, premium, extra hard bond, shank ø 3 Product single image
    V 72490
  • Autumn special offer
  • Mounted point, premium, extra hard bond, shank ø 3
    4 item(s)
    V 72522 Polishing points, medium rubber bond, shank Ø 3 Product single image
    Polishing points, medium rubber bond, shank Ø 3
    26 item(s)
    V 72523 Polishing points, hard rubber bond, shank Ø 3 Product single image
    Polishing points, hard rubber bond, shank Ø 3
    5 item(s)
    V 72525 Polishing points, premium rubber bond, shank ø 3 Product single image
    Polishing points, premium rubber bond, shank ø 3
    8 item(s)
    V 72532 Polishing points, medium rubber bond, shank Ø 6 Product single image
    Polishing points, medium rubber bond, shank Ø 6
    6 item(s)
    V 72610 Mini diamond mounted points Product single image
    Mini diamond mounted points
    11 item(s)
    V 72623/Set Set: Diamond mounted points Set
    Set: Diamond mounted points
    1 item(s)
    V 72623 Diamond mounted points Product single image
    Diamond mounted points
    31 item(s)
    V 72628 Diamond mounted points, D54 Product single image
    Diamond mounted points, D54
    23 item(s)
    V 72712 Diamond cut-off disc Product single image
    Diamond cut-off disc
    3 item(s)
    V 72722 Nylon cut-off disc, fibre reinforced Product single image
    Nylon cut-off disc, fibre reinforced
    6 item(s)
    V 72742 Shank for cut-off discs Product single image
    Shank for cut-off discs
    1 item(s)
    17 of 17 shown

    Polishing points with rubber bond

    The polishing points with rubber bond are ideal for polishing and fine grinding steel, rust, acid-resistant steel, and high-temperature materials such as non-ferrous metals.

    Thanks to the special quality of these polishing points, they can also be used with lubrication materials. With other polishing points, the pores would seal such materials, making them unusable.

    These polishing points can be used for matt polishing as well as for applying optical effects. Due to the elastic integration of the grit, a very fine polish can be achieved.

    Application area: grooves, holes, concave and convex surfaces
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
    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.