WZF 162366
Solid carbide form milling cutter, tapered
Items 4
| |
ADP
|
Angle
|
R
|
d
|
Z
|
l
|
l1
|
d3
|
a
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 162366/20/0,4
|
|
20
|
0.4
|
1.4
|
2
|
50
|
4
|
4
|
0.4
|
|
WZF 162366/20/0,65
|
|
20
|
0.65
|
2.19
|
2
|
57
|
6
|
6
|
0.65
|
|
WZF 162366/20/1
|
|
20
|
1
|
3.31
|
2
|
57
|
8
|
6
|
1
|
|
WZF 162366/20/1,6
|
|
20
|
1.6
|
5.23
|
2
|
66
|
12
|
10
|
1.1
|
Application
|
Perfectly suited Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Solid carbide form milling cutter, tapered
- With a total angle of 20°
- Max. reasonable corner radius
Advantages
- Optimised cross-section variants for different sprue diameters
- Up to 15% savings in sprue material
- Flat bottom for better milling results
Material
- Solid carbide, TiAlSiN-coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now