HWZ 9000/Set
Set of ER collet chucks
Items 5
|
|
ADP
|
ER
|
Clamping range
|
Set contents
|
|---|---|---|---|---|
|
HWZ 9000/11/1- 7/Set
|
|
11
|
1-7
|
ER collet chucks Ø1, 1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, 6, 6.5 and 7 in a set
|
|
HWZ 9000/16/1-10/Set
|
|
16
|
1-10
|
ER collets Ø 1, 2, 3, 4, 5, 6, 7, 8, 9, 10 in set
|
|
HWZ 9000/25/2-16/Set
|
|
25
|
2-16
|
ER collets Ø 2, 3, 4, 5, 6, 7, 8, 9, 10, 11,
12, 13, 14, 15, 16 in set |
|
HWZ 9000/32/3-20/Set
|
|
32
|
3-20
|
ER collets Ø 3, 4, 5, 6, 7, 8, 9, 10, 11,
12, 13, 14, 15, 16, 17, 18, 19, 20 in set |
|
HWZ 9000/40/4-26/Set
|
|
40
|
4-26
|
ER collets Ø 4, 5, 6, 7, 8, 9, 10, 11,
12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26 in set |
Details
Product description
- Increased service life due to FAHRION Protect corrosion protection coating
- ER11: 0.5 mm gradation of the clamping diameter
- ER16 - ER40: 1 mm gradation of the clamping diameter
Scope of delivery
- Delivery in practical wooden box
Application
- For clamping tools with cylindrical shank
Documents
Accessories
Recommended for you