E 20625
Quick-fit nozzle with union nut
Items 4
|
|
ADP
|
d2
|
d1
|
l
|
SW
|
l2
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|
|
E 20625/10/ 14
|
|
10
|
M 14 x 1,5
|
46
|
17
|
28
|
6
|
18
|
|
E 20625/10/1/4
|
|
10
|
G 1/4"
|
46
|
17
|
28
|
6
|
18
|
|
E 20625/13/ 16
|
|
13
|
M16 x 1,5
|
46
|
22
|
28
|
9
|
22
|
|
E 20625/13/3/8
|
|
13
|
G 3/8"
|
46
|
22
|
28
|
9
|
22
|
Details
Product description
- Maximum temperature: 140 °C
- Maximum pressure: 15 bar
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you