Items 14

ADP
b
h1
l
h4
x
h
h2
h3
E 5634/20 x 20/15/1
20
20
15
1
11
24
8.5
3.5
E 5634/20 x 20/15/2
20
20
15
2
11
25
9.5
4.5
E 5634/20 x 25/15/2
20
25
15
2
11
30
14.5
9.5
E 5634/20 x 25/15/3
20
25
15
3
11
31
15.5
10.5
E 5634/20 x 32/15/3
20
32
15
3
11
38
22.5
17.5
E 5634/20 x 20/60/1
20
20
60
1
13
24
6
20
E 5634/20 x 20/60/2
20
20
60
2
13
25
7
20
E 5634/20 x 20/60/3
20
20
60
3
13
26
8
20
E 5634/20 x 25/60/1
20
25
60
1
16.5
29
7.5
24
E 5634/20 x 25/60/2
20
25
60
2
16.5
30
8.5
24
E 5634/20 x 25/60/3
20
25
60
3
16.5
31
9.5
24
E 5634/20 x 32/60/1
20
32
60
1
21
36
10
32
E 5634/20 x 32/60/2
20
32
60
2
21
37
11
32
E 5634/20 x 32/60/3
20
32
60
3
21
38
12
32

Details

Material

  • 1.2379 ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.