Items 109

ADP
d2
Lo
c [N/mm]
F1 [N]
S1
F2 [N]
S2
Fn [N]
Sn
d1
E 1543/10 x 25
10
25
16
101
6.3
120
7.5
150
9.4
5
E 1543/10 x 32
10
32
13
104
8
125
9.6
156
12
5
E 1543/10 x 38
10
38
11.9
113
9.5
136
11.4
169
14.2
5
E 1543/10 x 44
10
44
10.3
113
11
136
13.2
170
16.5
5
E 1543/10 x 51
10
51
8.9
114
12.8
136
15.3
170
19.1
5
E 1543/10 x 64
10
64
7.5
120
16
144
19.2
180
24
5
E 1543/10 x 76
10
76
6.2
118
19
141
22.8
177
28.5
5
E 1543/10 x 305
10
305
1.6
122
76.3
146
91.5
182
114
5
E 1543/12,5 x 25
12.5
25
30
189
6.3
225
7.5
282
9.4
6.3
E 1543/12,5 x 32
12.5
32
24.8
198
8
238
9.6
298
12
6.3
E 1543/12,5 x 38
12.5
38
21.4
203
9.5
244
11.4
304
14.2
6.3
E 1543/12,5 x 44
12.5
44
18
198
11
238
13.2
297
16.5
6.3
E 1543/12,5 x 51
12.5
51
15.5
198
12.8
237
15.3
296
19.1
6.3
E 1543/12,5 x 64
12.5
64
12.1
194
16
232
19.2
290
24
6.3
E 1543/12,5 x 76
12.5
76
10.2
194
19
233
22.8
291
28.5
6.3
E 1543/12,5 x 89
12.5
89
8.4
187
22.3
224
26.7
280
33.3
6.3
E 1543/12,5 x 305
12.5
305
2.4
183
76.3
220
91.5
274
114
6.3
E 1543/16 x 25
16
25
49.4
311
6.3
371
7.5
464
9.4
8
E 1543/16 x 32
16
32
38.5
308
8
371
9.6
462
12
8
E 1543/16 x 38
16
38
33.9
322
9.5
386
11.4
485
14.2
8
E 1543/16 x 44
16
44
30
330
11
396
13.2
495
16.5
8
E 1543/16 x 51
16
51
26.4
338
12.8
404
15.3
504
19.1
8
E 1543/16 x 64
16
64
20.5
328
16
394
19.2
492
24
8
E 1543/16 x 76
16
76
17.8
338
19
406
22.8
507
28.5
8
E 1543/16 x 89
16
89
15.2
339
22.3
406
26.7
508
33.3
8
E 1543/16 x 102
16
102
13.5
344
25.5
413
30.6
517
38.2
8
E 1543/16 x 305
16
305
4.3
328
76.3
394
91.5
490
114
8
E 1543/20 x 25
20
25
98
617
6.3
735
7.5
921
9.4
10
E 1543/20 x 32
20
32
72.6
581
8
697
9.6
871
12
10
E 1543/20 x 38
20
38
56
532
9.5
638
11.4
795
14.2
10

Details

Product description

  • DIN ISO 10243
  • Maximum temperature: 250 °C

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.