E 1240
Shoulder screw
Items 132
| |
ADP
|
d1
|
l1
|
SW
|
d2
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|
|
E 1240/ 5 x 8
|
|
5
|
8
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 10
|
|
5
|
10
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 12
|
|
5
|
12
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 16
|
|
5
|
16
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 20
|
|
5
|
20
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 25
|
|
5
|
25
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 30
|
|
5
|
30
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 35
|
|
5
|
35
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 40
|
|
5
|
40
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 45
|
|
5
|
45
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 5 x 50
|
|
5
|
50
|
2.5
|
M 4
|
8
|
9
|
4
|
|
E 1240/ 6 x 8
|
|
6
|
8
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 10
|
|
6
|
10
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 12
|
|
6
|
12
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 16
|
|
6
|
16
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 20
|
|
6
|
20
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 25
|
|
6
|
25
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 30
|
|
6
|
30
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 35
|
|
6
|
35
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 40
|
|
6
|
40
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 45
|
|
6
|
45
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 50
|
|
6
|
50
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 55
|
|
6
|
55
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 60
|
|
6
|
60
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 65
|
|
6
|
65
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 6 x 70
|
|
6
|
70
|
3
|
M 5
|
9.5
|
10
|
4.5
|
|
E 1240/ 8 x 8
|
|
8
|
8
|
4
|
M 6
|
11
|
13
|
5.5
|
|
E 1240/ 8 x 10
|
|
8
|
10
|
4
|
M 6
|
11
|
13
|
5.5
|
|
E 1240/ 8 x 12
|
|
8
|
12
|
4
|
M 6
|
11
|
13
|
5.5
|
|
E 1240/ 8 x 16
|
|
8
|
16
|
4
|
M 6
|
11
|
13
|
5.5
|
Details
Product description
- Standard design
- ISO 7379
Material
- 12.9
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now