E 15375
System compression spring, medium load, blue, round wire
Items 27
|
|
ADP
|
d2
|
Lo
|
c: spring rate (load increase per mm spring displacement)
|
F1
[N]
|
S1
|
F2
[N]
|
S2
|
Fn
[N]
|
Sn
|
Diameter
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 15375/10 x 25
|
|
10
|
25
|
12.3
|
77
|
6.3
|
92
|
7.5
|
115
|
9.4
|
5
|
1.5
|
|
E 15375/10 x 32
|
|
10
|
32
|
9.5
|
76
|
8
|
91
|
9.6
|
113
|
12
|
5
|
1.5
|
|
E 15375/10 x 38
|
|
10
|
38
|
7.8
|
74
|
9.5
|
88
|
11.4
|
111
|
14.3
|
5
|
1.5
|
|
E 15375/10 x 44
|
|
10
|
44
|
6.5
|
72
|
11
|
86
|
13.2
|
108
|
16.5
|
5
|
1.5
|
|
E 15375/10 x 51
|
|
10
|
51
|
5.6
|
72
|
12.8
|
86
|
15.3
|
108
|
19.1
|
5
|
1.5
|
|
E 15375/10 x 64
|
|
10
|
64
|
4.5
|
71
|
16
|
86
|
19.2
|
107
|
24
|
5
|
1.5
|
|
E 15375/10 x 76
|
|
10
|
76
|
3.7
|
70
|
19
|
84
|
22.8
|
105
|
28.5
|
5
|
1.5
|
|
E 15375/10 x 305
|
|
10
|
305
|
0.9
|
68
|
76.3
|
82
|
91.5
|
102
|
114
|
5
|
1.5
|
|
E 15375/12,5 x 25
|
|
12.5
|
25
|
21.7
|
136
|
6.3
|
163
|
7.5
|
204
|
9.4
|
6.3
|
1.8
|
|
E 15375/12,5 x 32
|
|
12.5
|
32
|
16.8
|
134
|
8
|
161
|
9.6
|
202
|
12
|
6.3
|
1.8
|
|
E 15375/12,5 x 38
|
|
12.5
|
38
|
13.8
|
131
|
9.5
|
158
|
11.4
|
197
|
14.3
|
6.3
|
1.8
|
|
E 15375/12,5 x 44
|
|
12.5
|
44
|
11.6
|
127
|
11
|
153
|
13.2
|
191
|
16.5
|
6.3
|
1.8
|
|
E 15375/12,5 x 51
|
|
12.5
|
51
|
10
|
128
|
12.8
|
153
|
15.3
|
191
|
19.1
|
6.3
|
1.8
|
|
E 15375/12,5 x 64
|
|
12.5
|
64
|
7.8
|
125
|
16
|
150
|
19.2
|
187
|
24
|
6.3
|
1.8
|
|
E 15375/12,5 x 76
|
|
12.5
|
76
|
6.4
|
122
|
19
|
146
|
22.8
|
183
|
28.5
|
6.3
|
1.8
|
|
E 15375/12,5 x 89
|
|
12.5
|
89
|
5.6
|
125
|
22.3
|
150
|
26.7
|
188
|
33.4
|
6.3
|
1.8
|
|
E 15375/12,5 x 305
|
|
12.5
|
305
|
1.5
|
115
|
76.3
|
137
|
91.5
|
171
|
114
|
6.3
|
1.8
|
|
E 15375/16 x 25
|
|
16
|
25
|
31.9
|
201
|
6.3
|
239
|
7.5
|
299
|
9.4
|
8
|
2.2
|
|
E 15375/16 x 32
|
|
16
|
32
|
24
|
192
|
8
|
230
|
9.6
|
288
|
12
|
8
|
2.2
|
|
E 15375/16 x 38
|
|
16
|
38
|
19.4
|
185
|
9.5
|
222
|
11.4
|
277
|
14.3
|
8
|
2.2
|
|
E 15375/16 x 44
|
|
16
|
44
|
16.1
|
177
|
11
|
213
|
13.2
|
266
|
16.5
|
8
|
2.2
|
|
E 15375/16 x 51
|
|
16
|
51
|
13.8
|
176
|
12.8
|
212
|
15.3
|
265
|
19.1
|
8
|
2.2
|
|
E 15375/16 x 64
|
|
16
|
64
|
10.7
|
171
|
16
|
205
|
19.2
|
256
|
24
|
8
|
2.2
|
|
E 15375/16 x 76
|
|
16
|
76
|
8.8
|
166
|
19
|
200
|
22.8
|
250
|
28.5
|
8
|
2.2
|
|
E 15375/16 x 89
|
|
16
|
89
|
7.5
|
167
|
22.3
|
200
|
26.7
|
250
|
33.4
|
8
|
2.2
|
|
E 15375/16 x 102
|
|
16
|
102
|
6.5
|
166
|
25.5
|
199
|
30.6
|
248
|
38.3
|
8
|
2.2
|
|
E 15375/16 x 305
|
|
16
|
305
|
2.1
|
159
|
76.3
|
191
|
91.5
|
238
|
114
|
8
|
2.2
|
Details
Product description
- Maximum temperature: 250 °C