Items 106

ADP
d2
Lo
c [N/mm]
F1 [N]
S1
F2 [N]
S2
Fn [N]
Sn
d1
E 1544/10 x 25
10
25
23
115
5
144.9
6.3
172.5
7.5
5
E 1544/10 x 32
10
32
17.5
112
6.4
140
8
168
9.6
5
E 1544/10 x 38
10
38
14.8
112.5
7.6
140.6
9.5
168.7
11.4
5
E 1544/10 x 44
10
44
13
114.4
8.8
143
11
171.6
13.2
5
E 1544/10 x 51
10
51
11.2
114.2
10.2
143.4
12.8
171.4
15.3
5
E 1544/10 x 64
10
64
9.2
117.8
12.8
147.2
16
176.6
19.2
5
E 1544/10 x 76
10
76
7.5
114
15.2
143
19
171
22.8
5
E 1544/10 x 305
10
305
1.9
115.9
61
145
76.3
173.9
91.5
5
E 1544/12,5 x 25
12.5
25
42.1
211
5
265
6.3
316
7.5
6.3
E 1544/12,5 x 32
12.5
32
33.2
212
6.4
266
8
319
9.6
6.3
E 1544/12,5 x 38
12.5
38
29.3
223
7.6
278
9.5
334
11.4
6.3
E 1544/12,5 x 44
12.5
44
24.6
216
8.8
271
11
325
13.2
6.3
E 1544/12,5 x 51
12.5
51
19.6
200
10.2
251
12.8
300
15.3
6.3
E 1544/12,5 x 64
12.5
64
15
192
12.8
240
16
288
19.2
6.3
E 1544/12,5 x 76
12.5
76
13.2
201
15.2
251
19
301
22.8
6.3
E 1544/12,5 x 89
12.5
89
11.4
203
17.8
254
22.3
304
26.7
6.3
E 1544/12,5 x 305
12.5
305
3.2
195
61
244
76.3
293
91.5
6.3
E 1544/16 x 25
16
25
75.7
379
5
477
6.3
568
7.5
8
E 1544/16 x 32
16
32
60.2
385
6.4
482
8
578
9.6
8
E 1544/16 x 38
16
38
50.8
386
7.6
483
9.5
579
11.4
8
E 1544/16 x 44
16
44
42.8
377
8.8
471
11
565
13.2
8
E 1544/16 x 51
16
51
37.1
378
10.2
475
12.8
568
15.3
8
E 1544/16 x 64
16
64
30.3
388
12.8
485
16
582
19.2
8
E 1544/16 x 76
16
76
25.7
391
15.2
488
19
586
22.8
8
E 1544/16 x 89
16
89
21.7
386
17.8
484
22.3
579
26.7
8
E 1544/16 x 102
16
102
18.9
386
20.4
482
25.5
578
30.6
8
E 1544/16 x 305
16
305
6.3
384
61
481
76.3
577
91.5
8
E 1544/20 x 25
20
25
216
1080
5
1361
6.3
1620
7.5
10
E 1544/20 x 32
20
32
168
1075
6.4
1344
8
1613
9.6
10
E 1544/20 x 38
20
38
129
980
7.6
1226
9.5
1471
11.4
10

Details

Product description

  • DIN ISO 10243
  • Maximum temperature: 250 °C

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.