E 5655
Pilot unit
Items 44
|
|
ADP
|
d1
|
l1
|
l2
|
Colour of spring
|
F1
[N]
|
F2
[N]
|
E 154../..
|
h
|
l
|
M
|
X
|
h1
|
d2
|
dk: core diameter
|
d3
|
l3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 5655/ 5 x 32/ 8/lg
|
|
5
|
32
|
8
|
Light green
|
21
|
60
|
E 1541/..
|
28
|
36
|
M12 x 1.5/M14 x 1.5
|
4.5
|
29
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 32/ 8/g
|
|
5
|
32
|
8
|
Green
|
28
|
77
|
E 1542/..
|
28
|
36
|
M12 x 1.5/M14 x 1.5
|
4.5
|
29
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 32/ 8/b
|
|
5
|
32
|
8
|
Blue
|
40
|
112
|
E 1543/..
|
28
|
36
|
M12 x 1.5/M14 x 1.5
|
4.5
|
29
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 32/ 8/r
|
|
5
|
32
|
8
|
Red
|
58
|
161
|
E 1544/..
|
28
|
36
|
M12 x 1.5/M14 x 1.5
|
4.5
|
29
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 36/12/lg
|
|
5
|
36
|
12
|
Light green
|
21
|
60
|
E 1541/..
|
28
|
40
|
M12 x 1.5/M14 x 1.5
|
4.5
|
33
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 36/12/g
|
|
5
|
36
|
12
|
Green
|
28
|
77
|
E 1542/..
|
28
|
40
|
M12 x 1.5/M14 x 1.5
|
4.5
|
33
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 36/12/b
|
|
5
|
36
|
12
|
Blue
|
40
|
112
|
E 1543/..
|
28
|
40
|
M12 x 1.5/M14 x 1.5
|
4.5
|
33
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 36/12/r
|
|
5
|
36
|
12
|
Red
|
58
|
161
|
E 1544/..
|
28
|
40
|
M12 x 1.5/M14 x 1.5
|
4.5
|
33
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 40/16/lg
|
|
5
|
40
|
16
|
Light green
|
21
|
60
|
E 1541/..
|
28
|
44
|
M12 x 1.5/M14 x 1.5
|
4.5
|
37
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 40/16/g
|
|
5
|
40
|
16
|
Green
|
28
|
77
|
E 1542/..
|
28
|
44
|
M12 x 1.5/M14 x 1.5
|
4.5
|
37
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 40/16/b
|
|
5
|
40
|
16
|
Blue
|
40
|
112
|
E 1543/..
|
28
|
44
|
M12 x 1.5/M14 x 1.5
|
4.5
|
37
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 5 x 40/16/r
|
|
5
|
40
|
16
|
Red
|
58
|
161
|
E 1544/..
|
28
|
44
|
M12 x 1.5/M14 x 1.5
|
4.5
|
37
|
8
|
10,5 / 12,5
|
10.5
|
3
|
11
|
|
E 5655/ 6 x 40/16/lg
|
|
6
|
40
|
16
|
Light green
|
40
|
112
|
E 1541/..
|
28.5
|
45
|
M14 x 1.5/M16 x 1.5
|
4.5
|
37
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 6 x 40/16/g
|
|
6
|
40
|
16
|
Green
|
53
|
147
|
E 1542/..
|
28.5
|
45
|
M14 x 1.5/M16 x 1.5
|
4.5
|
37
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 6 x 40/16/b
|
|
6
|
40
|
16
|
Blue
|
75
|
210
|
E 1543/..
|
28.5
|
45
|
M14 x 1.5/M16 x 1.5
|
4.5
|
37
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 6 x 40/16/r
|
|
6
|
40
|
16
|
Red
|
105
|
295
|
E 1544/..
|
28.5
|
45
|
M14 x 1.5/M16 x 1.5
|
4.5
|
37
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 6 x 44/20/lg
|
|
6
|
44
|
20
|
Light green
|
40
|
112
|
E 1541/..
|
28.5
|
49
|
M14 x 1.5/M16 x 1.5
|
4.5
|
41
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 6 x 44/20/g
|
|
6
|
44
|
20
|
Green
|
53
|
147
|
E 1542/..
|
28.5
|
49
|
M14 x 1.5/M16 x 1.5
|
4.5
|
41
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 6 x 44/20/b
|
|
6
|
44
|
20
|
Blue
|
75
|
210
|
E 1543/..
|
28.5
|
49
|
M14 x 1.5/M16 x 1.5
|
4.5
|
41
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 6 x 44/20/r
|
|
6
|
44
|
20
|
Red
|
105
|
295
|
E 1544/..
|
28.5
|
49
|
M14 x 1.5/M16 x 1.5
|
4.5
|
41
|
10
|
12,5 / 14,5
|
12.5
|
3
|
13
|
|
E 5655/ 8 x 41/16/lg
|
|
8
|
41
|
16
|
Light green
|
51
|
141
|
E 1541/..
|
29.5
|
48
|
M18 x 1.5
|
4.5
|
38
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/ 8 x 41/16/g
|
|
8
|
41
|
16
|
Green
|
73
|
203
|
E 1542/..
|
29.5
|
48
|
M18 x 1.5
|
4.5
|
38
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/ 8 x 41/16/b
|
|
8
|
41
|
16
|
Blue
|
124
|
346
|
E 1543/..
|
29.5
|
48
|
M18 x 1.5
|
4.5
|
38
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/ 8 x 41/16/r
|
|
8
|
41
|
16
|
Red
|
189
|
530
|
E 1544/..
|
29.5
|
48
|
M18 x 1.5
|
4.5
|
38
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/ 8 x 45/20/lg
|
|
8
|
45
|
20
|
Light green
|
51
|
141
|
E 1541/..
|
29.5
|
52
|
M18 x 1.5
|
4.5
|
42
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/ 8 x 45/20/g
|
|
8
|
45
|
20
|
Green
|
73
|
203
|
E 1542/..
|
29.5
|
52
|
M18 x 1.5
|
4.5
|
42
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/ 8 x 45/20/b
|
|
8
|
45
|
20
|
Blue
|
124
|
346
|
E 1543/..
|
29.5
|
52
|
M18 x 1.5
|
4.5
|
42
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/ 8 x 45/20/r
|
|
8
|
45
|
20
|
Red
|
189
|
530
|
E 1544/..
|
29.5
|
52
|
M18 x 1.5
|
4.5
|
42
|
12
|
16.5
|
16
|
4
|
16
|
|
E 5655/10 x 46/20/lg
|
|
10
|
46
|
20
|
Light green
|
74
|
206
|
E 1541/..
|
30.5
|
54
|
M22 x 1.5
|
4.5
|
43
|
15
|
20.5
|
20
|
5
|
20
|
|
E 5655/10 x 46/20/g
|
|
10
|
46
|
20
|
Green
|
140
|
391
|
E 1542/..
|
30.5
|
54
|
M22 x 1.5
|
4.5
|
43
|
15
|
20.5
|
20
|
5
|
20
|
Details
Material
- Pilot pin: 1.3343 ≈64 HRC
Documents
Accessories
Recommended for you