Items 11

ADP
d1
l
SW
E 1548/ 8
M 8 x 1
8
4
E 1548/10
M 10 x 1
8
5
E 1548/12
M 12 x 1,5
10
6
E 1548/14
M 14 x 1,5
10
6
E 1548/16
M16 x 1,5
10
8
E 1548/18
M18 x 1,5
10
10
E 1548/20
M20 x 1,5
12
10
E 1548/22
M22 x 1,5
12
12
E 1548/24
M24 x 1,5
12
14
E 1548/27
M27 x 1,5
12
14
E 1548/36
M36 x 1,5
12
17

Details

Advantages

  • For quick and easy installation of coil compression springs
  • The preload of the spring can be adjusted via the engagement depth
  • The spring force is defined by the corresponding system compression spring
  • Fine-pitch thread for small tightening torques and precise adjustment
  • Securing of the screw with locking adhesive or with a counter screw

Material

  • Steel
  • 12.9

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart