Items 13

ADP
d1
l
SW
l1
d3
l3
E 15481/ 8
M 8 x 1
11
4
8
12
3
E 15481/10
M 10 x 1
11
5
8
14
3
E 15481/12
M 12 x 1,5
15
6
12
17
3
E 15481/14
M 14 x 1,5
15
6
12
19
3
E 15481/16
M16 x 1,5
15
8
12
21
3
E 15481/18
M18 x 1,5
16
8
12
23
4
E 15481/20
M20 x 1,5
18
10
14
25
4
E 15481/22
M22 x 1,5
18
10
14
27
4
E 15481/24
M24 x 1,5
18
12
14
29
4
E 15481/26
M26 x 1,5
20
12
16
31
4
E 15481/27
M27 x 2
20
12
16
32
4
E 15481/30
M30 x 1,5
20
17
16
36
4
E 15481/33
M33 x 2
21
17
16
39
5

Details

Advantages

  • Precise positioning of the screw plug by means of collar
  • Quicker and easier installation of coil compression springs
  • Low tightening torques through fine thread

Material

  • Nano-passivated steel

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart