E 1742
Core pin, non-nitrided
Items 109
|
|
ADP
|
d1
|
l
|
r
|
d3
|
l3
|
|---|---|---|---|---|---|---|
|
E 1742/ 2 x 125
|
|
2
|
125
|
0.2
|
4
|
2
|
|
E 1742/ 2 x 200
|
|
2
|
200
|
0.2
|
4
|
2
|
|
E 1742/ 2,5 x 125
|
|
2.5
|
125
|
0.3
|
5
|
2
|
|
E 1742/ 2,5 x 200
|
|
2.5
|
200
|
0.3
|
5
|
2
|
|
E 1742/ 3 x 100
|
|
3
|
100
|
0.3
|
6
|
3
|
|
E 1742/ 3 x 125
|
|
3
|
125
|
0.3
|
6
|
3
|
|
E 1742/ 3 x 160
|
|
3
|
160
|
0.3
|
6
|
3
|
|
E 1742/ 3 x 200
|
|
3
|
200
|
0.3
|
6
|
3
|
|
E 1742/ 3 x 250
|
|
3
|
250
|
0.3
|
6
|
3
|
|
E 1742/ 3,2 x 125
|
|
3.2
|
125
|
0.3
|
6
|
3
|
|
E 1742/ 3,2 x 200
|
|
3.2
|
200
|
0.3
|
6
|
3
|
|
E 1742/ 3,5 x 100
|
|
3.5
|
100
|
0.3
|
7
|
3
|
|
E 1742/ 3,5 x 125
|
|
3.5
|
125
|
0.3
|
7
|
3
|
|
E 1742/ 3,5 x 160
|
|
3.5
|
160
|
0.3
|
7
|
3
|
|
E 1742/ 3,5 x 200
|
|
3.5
|
200
|
0.3
|
7
|
3
|
|
E 1742/ 4 x 100
|
|
4
|
100
|
0.3
|
8
|
3
|
|
E 1742/ 4 x 125
|
|
4
|
125
|
0.3
|
8
|
3
|
|
E 1742/ 4 x 160
|
|
4
|
160
|
0.3
|
8
|
3
|
|
E 1742/ 4 x 200
|
|
4
|
200
|
0.3
|
8
|
3
|
|
E 1742/ 4 x 250
|
|
4
|
250
|
0.3
|
8
|
3
|
|
E 1742/ 4,2 x 125
|
|
4.2
|
125
|
0.3
|
8
|
3
|
|
E 1742/ 4,2 x 200
|
|
4.2
|
200
|
0.3
|
8
|
3
|
|
E 1742/ 4,5 x 100
|
|
4.5
|
100
|
0.3
|
8
|
3
|
|
E 1742/ 4,5 x 125
|
|
4.5
|
125
|
0.3
|
8
|
3
|
|
E 1742/ 4,5 x 160
|
|
4.5
|
160
|
0.3
|
8
|
3
|
|
E 1742/ 4,5 x 200
|
|
4.5
|
200
|
0.3
|
8
|
3
|
|
E 1742/ 4,5 x 250
|
|
4.5
|
250
|
0.3
|
8
|
3
|
|
E 1742/ 5 x 100
|
|
5
|
100
|
0.3
|
10
|
3
|
|
E 1742/ 5 x 125
|
|
5
|
125
|
0.3
|
10
|
3
|
|
E 1742/ 5 x 160
|
|
5
|
160
|
0.3
|
10
|
3
|
Details
Product description
- ≈ISO 6751 (DIN 1530 A) Form A
- Maximum temperature: 550 °C
Material
- ≈1.2343 ≈1400 N/mm² / 45–48 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you