Items 12

ADP
d
R
Z
l
l1
d2
l2
d3
WZF 28798/ 3/ 8
3
1.5
4
60
3.5
2.9
8
6
WZF 28798/ 3/12
3
1.5
4
60
3.5
2.9
12
6
WZF 28798/ 3/16
3
1.5
4
60
3.5
2.9
16
6
WZF 28798/ 3/20
3
1.5
4
70
3.5
2.9
20
6
WZF 28798/ 3/24
3
1.5
4
70
3.5
2.9
24
6
WZF 28798/ 4/12
4
2
4
60
4.5
3.9
12
6
WZF 28798/ 4/16
4
2
4
60
4.5
3.9
16
6
WZF 28798/ 4/20
4
2
4
70
4.5
3.9
20
6
WZF 28798/ 4/24
4
2
4
70
4.5
3.9
24
6
WZF 28798/ 4/28
4
2
4
70
4.5
3.9
28
6
WZF 28798/ 6/12
6
3
4
60
6.5
5.9
12
6
WZF 28798/ 6/20
6
3
4
60
6.5
5.9
20
6

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Suitable

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Suitable

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High precision-ground, robust cutting edges
  • With highest precision in the µ range
  • High-performance milling cutter for HSC milling

Material

  • Solid carbide, TiSiN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.