WZF 28796
Solid carbide 3D full-radius milling cutter for hard machining, relieved
Items 58
| |
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 28796/ 0,2/ 0,5
|
|
0.2
|
0.1
|
2
|
48
|
0.5
|
0.18
|
0.5
|
4
|
|
WZF 28796/ 0,3/ 0,5
|
|
0.3
|
0.15
|
2
|
48
|
0.5
|
0.27
|
0.5
|
4
|
|
WZF 28796/ 0,3/ 0,75
|
|
0.3
|
0.15
|
2
|
48
|
0.5
|
0.27
|
0.75
|
4
|
|
WZF 28796/ 0,3/ 1
|
|
0.3
|
0.15
|
2
|
48
|
0.5
|
0.27
|
1
|
4
|
|
WZF 28796/ 0,3/ 2
|
|
0.3
|
0.15
|
2
|
48
|
0.5
|
0.27
|
2
|
4
|
|
WZF 28796/ 0,4/ 1
|
|
0.4
|
0.2
|
2
|
48
|
0.5
|
0.35
|
1
|
4
|
|
WZF 28796/ 0,4/ 2
|
|
0.4
|
0.2
|
2
|
48
|
0.5
|
0.35
|
2
|
4
|
|
WZF 28796/ 0,5/ 1
|
|
0.5
|
0.25
|
2
|
48
|
0.5
|
0.45
|
1
|
4
|
|
WZF 28796/ 0,5/ 1,5
|
|
0.5
|
0.25
|
2
|
48
|
0.5
|
0.45
|
1.5
|
4
|
|
WZF 28796/ 0,5/ 2
|
|
0.5
|
0.25
|
2
|
48
|
0.5
|
0.45
|
2
|
4
|
|
WZF 28796/ 0,5/ 4
|
|
0.5
|
0.25
|
2
|
48
|
0.5
|
0.45
|
4
|
4
|
|
WZF 28796/ 0,6/ 2
|
|
0.6
|
0.3
|
2
|
48
|
0.6
|
0.55
|
2
|
4
|
|
WZF 28796/ 0,6/ 3
|
|
0.6
|
0.3
|
2
|
48
|
0.6
|
0.55
|
3
|
4
|
|
WZF 28796/ 0,6/ 4,5
|
|
0.6
|
0.3
|
2
|
48
|
0.6
|
0.55
|
4.5
|
4
|
|
WZF 28796/ 0,8/ 2
|
|
0.8
|
0.4
|
2
|
48
|
1
|
0.75
|
2
|
4
|
|
WZF 28796/ 0,8/ 4
|
|
0.8
|
0.4
|
2
|
48
|
1
|
0.75
|
4
|
4
|
|
WZF 28796/ 0,8/ 5
|
|
0.8
|
0.4
|
2
|
48
|
1
|
0.75
|
5
|
4
|
|
WZF 28796/ 1 / 2
|
|
1
|
0.5
|
2
|
48
|
1.5
|
0.95
|
2
|
4
|
|
WZF 28796/ 1 / 2,5
|
|
1
|
0.5
|
2
|
48
|
1.5
|
0.95
|
2.5
|
4
|
|
WZF 28796/ 1 / 4
|
|
1
|
0.5
|
2
|
48
|
1.5
|
0.95
|
4
|
4
|
|
WZF 28796/ 1 / 6
|
|
1
|
0.5
|
2
|
48
|
1.5
|
0.95
|
6
|
4
|
|
WZF 28796/ 1 / 8
|
|
1
|
0.5
|
2
|
48
|
1.5
|
0.95
|
8
|
4
|
|
WZF 28796/ 1 /10
|
|
1
|
0.5
|
2
|
48
|
1.5
|
0.95
|
10
|
4
|
|
WZF 28796/ 1,5/ 4
|
|
1.5
|
0.75
|
2
|
48
|
1.5
|
1.45
|
4
|
4
|
|
WZF 28796/ 1,5/ 6
|
|
1.5
|
0.75
|
2
|
48
|
1.5
|
1.45
|
6
|
4
|
|
WZF 28796/ 1,5/ 8
|
|
1.5
|
0.75
|
2
|
48
|
1.5
|
1.45
|
8
|
4
|
|
WZF 28796/ 1,5/15
|
|
1.5
|
0.75
|
2
|
60
|
1.5
|
1.45
|
15
|
4
|
|
WZF 28796/ 1,5/20
|
|
1.5
|
0.75
|
2
|
60
|
1.5
|
1.45
|
20
|
4
|
|
WZF 28796/ 2 / 4
|
|
2
|
1
|
2
|
48
|
2.5
|
1.9
|
4
|
4
|
|
WZF 28796/ 2 / 6
|
|
2
|
1
|
2
|
48
|
2.5
|
1.9
|
6
|
4
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High-performance milling cutter for HSC milling
- High precision-ground, robust cutting edges
- With highest precision in the µ range
Material
- Solid carbide, TiSiN coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you