HWS 1300/Set
Set: parallel bases
Items 2
| |
ADP
|
Version: P = pair tolerance in height IT5; nominal size tolerance in the height +/- -0.01 mm; remaining dimensions according to DIN ISO 2768m
|
b
|
Pairs per packing unit
|
Set contents
|
|---|---|---|---|---|---|
|
HWS 1300/125/P /Set-24
|
|
P
|
125
|
24
|
All HWS 1300 Parallel bases with b=125 mm in set
|
|
HWS 1300/150/P /Set-24
|
|
P
|
150
|
24
|
All HWS 1300 Parallel bases with b=150 mm in set
|
Details
Product description
- Precision-ground in pairs to hold workpieces parallelly in place
Material
- Steel, case-hardened
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you