HWS 1302/Set
Set: parallel bases, magnetic
Items 2
| |
ADP
|
t
|
b
|
Pairs per packing unit
|
Set contents
|
|---|---|---|---|---|---|
|
HWS 1302/ 2,5/125/Set-5
|
|
2.5
|
125
|
5
|
All parallel bases, magnetic HWS 1302 with b=125 mm in a Set
|
|
HWS 1302/ 2,5/160/Set-5
|
|
2.5
|
160
|
5
|
All parallel bases, magnetic HWS 1302 with b=160 mm in a Set
|
Details
Product description
- Precision-ground in pairs to hold workpieces parallelly in place
- High-quality neodymium magnets guarantee an optimal adhesion
- Reduced set-up times through easy installation
- Magnetic adhesion on one side prevents the adhesion of chips
Material
- 1.1269 hardened
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you