E 2396
Blank-off coupler, USA system
Items 2
|
|
ADP
|
d1
|
l
|
d3
|
|---|---|---|---|---|
|
E 2396/ 9,4
|
|
9.4
|
28
|
17
|
|
E 2396/13,5
|
|
13.5
|
37
|
23
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 150 °C
- Maximum temperature (oil): 200 °C
Material
- 2.0401 (CuZn)