E 2398
Adapter coupler with nipple, USA system
Items 2
|
|
ADP
|
Diameter
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 2398/ 9,4/13,5
|
|
9.4
|
13.5
|
29
|
15.5
|
17
|
6
|
|
E 2398/13,5/ 9,4
|
|
13.5
|
9.4
|
37
|
10.5
|
23
|
6
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 150 °C
- Maximum temperature (Oil): 200 °C
Material
- 2.0401 (CuZn)