E 2256
Blank-off coupler
Items 2
|
|
ADP
|
Diameter
|
l
|
d3
|
|---|---|---|---|---|
|
E 2256/ 9
|
|
9
|
30
|
18
|
|
E 2256/13
|
|
13
|
37
|
24
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Advantages
- Compatible with European standard
Material
- 2.0401 (CuZn)