E 1755
Blade ejector pin, nitrided, oxidation-coated
Items 47
| |
ADP
|
b
|
s
|
l
|
r
|
d1
|
l1
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 1755/ 3,8/0,8 x 100
|
|
3.8
|
0.8
|
100
|
0.3
|
4.2
|
50
|
50
|
8
|
3
|
|
E 1755/ 3,8/0,8 x 125
|
|
3.8
|
0.8
|
125
|
0.3
|
4.2
|
60
|
65
|
8
|
3
|
|
E 1755/ 3,8/1 x 125
|
|
3.8
|
1
|
125
|
0.3
|
4.2
|
60
|
65
|
8
|
3
|
|
E 1755/ 3,8/1 x 160
|
|
3.8
|
1
|
160
|
0.3
|
4.2
|
80
|
80
|
8
|
3
|
|
E 1755/ 3,8/1,2 x 125
|
|
3.8
|
1.2
|
125
|
0.3
|
4.2
|
60
|
65
|
8
|
3
|
|
E 1755/ 3,8/1,2 x 160
|
|
3.8
|
1.2
|
160
|
0.3
|
4.2
|
80
|
80
|
8
|
3
|
|
E 1755/ 4,5/1 x 125
|
|
4.5
|
1
|
125
|
0.3
|
5
|
60
|
65
|
10
|
3
|
|
E 1755/ 4,5/1 x 160
|
|
4.5
|
1
|
160
|
0.3
|
5
|
80
|
80
|
10
|
3
|
|
E 1755/ 4,5/1,2 x 125
|
|
4.5
|
1.2
|
125
|
0.3
|
5
|
60
|
65
|
10
|
3
|
|
E 1755/ 4,5/1,2 x 160
|
|
4.5
|
1.2
|
160
|
0.3
|
5
|
80
|
80
|
10
|
3
|
|
E 1755/ 4,5/1,5 x 125
|
|
4.5
|
1.5
|
125
|
0.3
|
5
|
60
|
65
|
10
|
3
|
|
E 1755/ 4,5/1,5 x 160
|
|
4.5
|
1.5
|
160
|
0.3
|
5
|
80
|
80
|
10
|
3
|
|
E 1755/ 4,5/1,5 x 200
|
|
4.5
|
1.5
|
200
|
0.3
|
5
|
100
|
100
|
10
|
3
|
|
E 1755/ 5,5/1 x 125
|
|
5.5
|
1
|
125
|
0.5
|
6
|
60
|
65
|
12
|
5
|
|
E 1755/ 5,5/1 x 160
|
|
5.5
|
1
|
160
|
0.5
|
6
|
80
|
80
|
12
|
5
|
|
E 1755/ 5,5/1,2 x 125
|
|
5.5
|
1.2
|
125
|
0.5
|
6
|
60
|
65
|
12
|
5
|
|
E 1755/ 5,5/1,2 x 160
|
|
5.5
|
1.2
|
160
|
0.5
|
6
|
80
|
80
|
12
|
5
|
|
E 1755/ 5,5/1,5 x 125
|
|
5.5
|
1.5
|
125
|
0.5
|
6
|
60
|
65
|
12
|
5
|
|
E 1755/ 5,5/1,5 x 160
|
|
5.5
|
1.5
|
160
|
0.5
|
6
|
80
|
80
|
12
|
5
|
|
E 1755/ 5,5/1,5 x 200
|
|
5.5
|
1.5
|
200
|
0.5
|
6
|
100
|
100
|
12
|
5
|
|
E 1755/ 7,5/1,2 x 125
|
|
7.5
|
1.2
|
125
|
0.5
|
8
|
60
|
65
|
14
|
5
|
|
E 1755/ 7,5/1,2 x 160
|
|
7.5
|
1.2
|
160
|
0.5
|
8
|
80
|
80
|
14
|
5
|
|
E 1755/ 7,5/1,2 x 200
|
|
7.5
|
1.2
|
200
|
0.5
|
8
|
100
|
100
|
14
|
5
|
|
E 1755/ 7,5/1,5 x 160
|
|
7.5
|
1.5
|
160
|
0.5
|
8
|
80
|
80
|
14
|
5
|
|
E 1755/ 7,5/1,5 x 200
|
|
7.5
|
1.5
|
200
|
0.5
|
8
|
100
|
100
|
14
|
5
|
|
E 1755/ 7,5/1,5 x 250
|
|
7.5
|
1.5
|
250
|
0.5
|
8
|
125
|
125
|
14
|
5
|
|
E 1755/ 7,5/2 x 160
|
|
7.5
|
2
|
160
|
0.5
|
8
|
80
|
80
|
14
|
5
|
|
E 1755/ 7,5/2 x 200
|
|
7.5
|
2
|
200
|
0.5
|
8
|
100
|
100
|
14
|
5
|
|
E 1755/ 7,5/2 x 250
|
|
7.5
|
2
|
250
|
0.5
|
8
|
125
|
125
|
14
|
5
|
|
E 1755/ 7,5/2 x 315
|
|
7.5
|
2
|
315
|
0.5
|
8
|
160
|
155
|
14
|
5
|
Details
Product description
- ≈ISO 8693 (DIN 1530 F) Form FA
- Maximum temperature: 500 °C
Advantages
- Oxidation coating improves mould service life and dry-running properties
- Reduction of static and sliding friction
- Corrosion-resistant
Material
- ≈1.2343 ≈70 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you