E 1702
Ejector pin, offset, through-hardened, with anti-twist lock
Items 21
| |
ADP
|
d2
|
l
|
r
|
d1
|
l1
|
l2
|
b3
|
d3
|
h3
|
l3
|
r3
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1702/1,5 x 100
|
|
1.5
|
100
|
0.3
|
3
|
50
|
50
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,5 x 125
|
|
1.5
|
125
|
0.3
|
3
|
50
|
75
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,5 x 160
|
|
1.5
|
160
|
0.3
|
3
|
75
|
85
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,5 x 200
|
|
1.5
|
200
|
0.3
|
3
|
75
|
125
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,5 x 250
|
|
1.5
|
250
|
0.3
|
3
|
100
|
150
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,6 x 125
|
|
1.6
|
125
|
0.3
|
3
|
50
|
75
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,6 x 160
|
|
1.6
|
160
|
0.3
|
3
|
75
|
85
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,8 x 125
|
|
1.8
|
125
|
0.3
|
3
|
50
|
75
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,8 x 160
|
|
1.8
|
160
|
0.3
|
3
|
75
|
85
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/1,8 x 200
|
|
1.8
|
200
|
0.3
|
3
|
75
|
125
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2 x 100
|
|
2
|
100
|
0.3
|
3
|
50
|
50
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2 x 125
|
|
2
|
125
|
0.3
|
3
|
50
|
75
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2 x 160
|
|
2
|
160
|
0.3
|
3
|
75
|
85
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2 x 200
|
|
2
|
200
|
0.3
|
3
|
75
|
125
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2 x 250
|
|
2
|
250
|
0.3
|
3
|
100
|
150
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2 x 315
|
|
2
|
315
|
0.3
|
3
|
160
|
155
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2,5 x 100
|
|
2.5
|
100
|
0.3
|
3
|
50
|
50
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2,5 x 125
|
|
2.5
|
125
|
0.3
|
3
|
50
|
75
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2,5 x 160
|
|
2.5
|
160
|
0.3
|
3
|
75
|
85
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2,5 x 200
|
|
2.5
|
200
|
0.3
|
3
|
75
|
125
|
4
|
6
|
2.5
|
3
|
1.5
|
|
E 1702/2,5 x 250
|
|
2.5
|
250
|
0.3
|
3
|
100
|
150
|
4
|
6
|
2.5
|
3
|
1.5
|
Details
Product description
- ≈ISO 8694 (DIN 1530 C) Form CH
- Maximum temperature: 200 °C
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you