E 1420
Insulation board with locating ring hole
Items 64
|
|
ADP
|
b
|
l
|
s
|
Diameter
|
|---|---|---|---|---|---|
|
E 1420/126 246/6/90
|
|
126
|
246
|
6
|
90
|
|
E 1420/156 156/6/60
|
|
156
|
156
|
6
|
60
|
|
E 1420/156 156/6/90
|
|
156
|
156
|
6
|
90
|
|
E 1420/156 196/6/90
|
|
156
|
196
|
6
|
90
|
|
E 1420/156 206/6/90
|
|
156
|
206
|
6
|
90
|
|
E 1420/156 246/6/90
|
|
156
|
246
|
6
|
90
|
|
E 1420/156 296/6/90
|
|
156
|
296
|
6
|
90
|
|
E 1420/196 196/6/90
|
|
196
|
196
|
6
|
90
|
|
E 1420/196 206/6/90
|
|
196
|
206
|
6
|
90
|
|
E 1420/196 246/6/90
|
|
196
|
246
|
6
|
90
|
|
E 1420/196 296/6/90
|
|
196
|
296
|
6
|
90
|
|
E 1420/196 346/6/90
|
|
196
|
346
|
6
|
90
|
|
E 1420/196 396/6/90
|
|
196
|
396
|
6
|
90
|
|
E 1420/246 246/6/90
|
|
246
|
246
|
6
|
90
|
|
E 1420/246 266/6/90
|
|
246
|
266
|
6
|
90
|
|
E 1420/246 296/6/90
|
|
246
|
296
|
6
|
90
|
|
E 1420/246 346/6/90
|
|
246
|
346
|
6
|
90
|
|
E 1420/246 396/6/90
|
|
246
|
396
|
6
|
90
|
|
E 1420/246 446/6/90
|
|
246
|
446
|
6
|
90
|
|
E 1420/296 296/8/90
|
|
296
|
296
|
8
|
90
|
|
E 1420/296 346/8/90
|
|
296
|
346
|
8
|
90
|
|
E 1420/296 396/8/90
|
|
296
|
396
|
8
|
90
|
|
E 1420/296 446/8/90
|
|
296
|
446
|
8
|
90
|
|
E 1420/296 496/8/90
|
|
296
|
496
|
8
|
90
|
|
E 1420/296 596/8/90
|
|
296
|
596
|
8
|
90
|
|
E 1420/316 396/8/90
|
|
316
|
396
|
8
|
90
|
|
E 1420/316 446/8/90
|
|
316
|
446
|
8
|
90
|
|
E 1420/346 346/8/90
|
|
346
|
346
|
8
|
90
|
|
E 1420/346 366/8/90
|
|
346
|
366
|
8
|
90
|
|
E 1420/346 396/8/90
|
|
346
|
396
|
8
|
90
|
Details
Product description
- Thermal conductivity (λ): 0.19 W/mK
- Compressive strength: 600 N/mm²
- Maximum temperature: 210 °C
Advantages
- Maximum precision through 0.02 mm parallelism
- High-precision ground and available in strengths of 330 N/mm² and 600 N/mm²
- Available in standard parts range from stock as well as custom-made as per drawing
Documents
Data sheet E 1420
pdf
Information ground boards
pdf
Technical information
pdf
Information customer-specific insulation boards
pdf
Accessories
Here you can configure the product according to your needs.
Start configurator