E 1362
Locating ring with neck, tapered bore and screw holes
Items 62
|
|
ADP
|
d3
|
d1
|
d2
|
l
|
M
|
S
|
l3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1362/ 60/60/26 x 8
|
|
60
|
60
|
26
|
8
|
M 5
|
- |
4
|
48
|
|
E 1362/ 60/60/26 x 14
|
|
60
|
60
|
26
|
14
|
M 5
|
6
|
4
|
48
|
|
E 1362/ 90/60/26 x 12
|
|
90
|
60
|
26
|
12
|
M 5
|
- |
8
|
76
|
|
E 1362/ 90/60/26 x 18
|
|
90
|
60
|
26
|
18
|
M 5
|
6
|
8
|
76
|
|
E 1362/ 60/90/26 x 8
|
|
60
|
90
|
26
|
8
|
M 5
|
- |
4
|
48
|
|
E 1362/ 60/90/26 x 14
|
|
60
|
90
|
26
|
14
|
M 5
|
6
|
4
|
76
|
|
E 1362/ 90/90/26 x 12
|
|
90
|
90
|
26
|
12
|
M 5
|
- |
8
|
76
|
|
E 1362/ 90/90/26 x 18
|
|
90
|
90
|
26
|
18
|
M 5
|
6
|
8
|
76
|
|
E 1362/ 90/90/36 x 12
|
|
90
|
90
|
36
|
12
|
M 5
|
- |
8
|
76
|
|
E 1362/ 90/90/36 x 18
|
|
90
|
90
|
36
|
18
|
M 5
|
6
|
8
|
76
|
|
E 1362/100/90/26 x 12
|
|
100
|
90
|
26
|
12
|
M 5
|
- |
8
|
82
|
|
E 1362/100/90/26 x 18
|
|
100
|
90
|
26
|
18
|
M 5
|
6
|
8
|
82
|
|
E 1362/100/90/26 x 20
|
|
100
|
90
|
26
|
20
|
M 5
|
8
|
8
|
82
|
|
E 1362/100/90/30 x 12
|
|
100
|
90
|
30
|
12
|
M 5
|
- |
8
|
82
|
|
E 1362/100/90/30 x 18
|
|
100
|
90
|
30
|
18
|
M 5
|
6
|
8
|
82
|
|
E 1362/100/90/36 x 12
|
|
100
|
90
|
36
|
12
|
M 5
|
- |
8
|
82
|
|
E 1362/100/90/36 x 18
|
|
100
|
90
|
36
|
18
|
M 5
|
6
|
8
|
82
|
|
E 1362/100/90/36 x 20
|
|
100
|
90
|
36
|
20
|
M 5
|
8
|
8
|
82
|
|
E 1362/100/90/42 x 18
|
|
100
|
90
|
42
|
18
|
M 5
|
6
|
8
|
82
|
|
E 1362/110/90/26 x 12
|
|
110
|
90
|
26
|
12
|
M 5
|
- |
8
|
98
|
|
E 1362/110/90/26 x 18
|
|
110
|
90
|
26
|
18
|
M 5
|
6
|
8
|
98
|
|
E 1362/110/90/26 x 20
|
|
110
|
90
|
26
|
20
|
M 5
|
8
|
8
|
98
|
|
E 1362/110/90/30 x 12
|
|
110
|
90
|
30
|
12
|
M 5
|
- |
8
|
98
|
|
E 1362/110/90/30 x 18
|
|
110
|
90
|
30
|
18
|
M 5
|
6
|
8
|
98
|
|
E 1362/110/90/36 x 12
|
|
110
|
90
|
36
|
12
|
M 5
|
- |
8
|
98
|
|
E 1362/110/90/36 x 18
|
|
110
|
90
|
36
|
18
|
M 5
|
6
|
8
|
98
|
|
E 1362/110/90/36 x 20
|
|
110
|
90
|
36
|
20
|
M 5
|
8
|
8
|
98
|
|
E 1362/110/90/42 x 18
|
|
110
|
90
|
42
|
18
|
M 5
|
6
|
8
|
98
|
|
E 1362/110/90/42 x 20
|
|
110
|
90
|
42
|
20
|
M 5
|
8
|
8
|
98
|
|
E 1362/120/90/36 x 12
|
|
120
|
90
|
36
|
12
|
M 5
|
- |
8
|
104
|
Details
Material
- 1.1730 min. 630 N/mm²
Documents
Accessories
Recommended for you