E 1400
Insulation board with locating ring hole
Items 76
|
|
ADP
|
b
|
l
|
s
|
d1
|
|---|---|---|---|---|---|
|
E 1400/126 156/6/60
|
|
126
|
156
|
6
|
60
|
|
E 1400/156 156/6/60
|
|
156
|
156
|
6
|
60
|
|
E 1400/156 156/6/90
|
|
156
|
156
|
6
|
90
|
|
E 1400/156 196/6/90
|
|
156
|
196
|
6
|
90
|
|
E 1400/156 206/6/90
|
|
156
|
206
|
6
|
90
|
|
E 1400/156 246/6/90
|
|
156
|
246
|
6
|
90
|
|
E 1400/156 296/6/90
|
|
156
|
296
|
6
|
90
|
|
E 1400/196 196/6/90
|
|
196
|
196
|
6
|
90
|
|
E 1400/196 206/6/90
|
|
196
|
206
|
6
|
90
|
|
E 1400/196 246/6/90
|
|
196
|
246
|
6
|
90
|
|
E 1400/196 296/6/90
|
|
196
|
296
|
6
|
90
|
|
E 1400/196 396/6/90
|
|
196
|
396
|
6
|
90
|
|
E 1400/216 246/6/90
|
|
216
|
246
|
6
|
90
|
|
E 1400/216 296/6/90
|
|
216
|
296
|
6
|
90
|
|
E 1400/216 396/6/90
|
|
216
|
396
|
6
|
90
|
|
E 1400/246 246/6/90
|
|
246
|
246
|
6
|
90
|
|
E 1400/246 266/6/90
|
|
246
|
266
|
6
|
90
|
|
E 1400/246 296/6/90
|
|
246
|
296
|
6
|
90
|
|
E 1400/246 346/6/90
|
|
246
|
346
|
6
|
90
|
|
E 1400/246 396/6/90
|
|
246
|
396
|
6
|
90
|
|
E 1400/246 446/6/90
|
|
246
|
446
|
6
|
90
|
|
E 1400/266 296/6/90
|
|
266
|
296
|
6
|
90
|
|
E 1400/296 296/8/90
|
|
296
|
296
|
8
|
90
|
|
E 1400/296 346/8/90
|
|
296
|
346
|
8
|
90
|
|
E 1400/296 396/8/90
|
|
296
|
396
|
8
|
90
|
|
E 1400/296 446/8/90
|
|
296
|
446
|
8
|
90
|
|
E 1400/296 496/8/90
|
|
296
|
496
|
8
|
90
|
|
E 1400/296 546/8/90
|
|
296
|
546
|
8
|
90
|
|
E 1400/296 596/8/90
|
|
296
|
596
|
8
|
90
|
|
E 1400/316 346/8/90
|
|
316
|
346
|
8
|
90
|
Details
Product description
- Thermal conductivity (λ): 0.18 W/mK
- Compressive strength: 330 N/mm²
- Maximum temperature: 210 °C
Advantages
- Maximum precision through 0.02 mm parallelism
- High-precision ground and available in strengths of 330 N/mm² and 600 N/mm²
- Available in standard parts range from stock as well as custom-made as per drawing
Documents
Data sheet E 1400
pdf
Information ground boards
pdf
Technical information
pdf
Information customer-specific insulation boards
pdf
Accessories
Here you can configure the product according to your needs.
Start configurator