E 1403
Insulation board with holes, crosswise mould, with locating ring hole
Items 14
| |
ADP
|
b
|
l
|
l1
|
b2
|
b1
|
Width – Length
|
Plate type F – crosswise
|
M
|
s
|
d1
|
d2
|
b3
|
l3
|
d4
|
Ax: number of screw holes
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1403/206 196/164/ 60/124
|
|
206
|
196
|
164
|
60
|
124
|
156 196
|
F010
|
M4
|
6
|
20
|
19
|
174
|
164
|
90
|
4
|
|
E 1403/196 296/206/ 86/156
|
|
196
|
296
|
206
|
86
|
156
|
196 246
|
F020
|
M4
|
6
|
26
|
19
|
164
|
264
|
90
|
4
|
|
E 1403/216 296/256/106/176
|
|
216
|
296
|
256
|
106
|
176
|
216 296
|
F040
|
M4
|
6
|
26
|
19
|
138
|
256
|
90
|
4
|
|
E 1403/296 296/248/120/198
|
|
296
|
296
|
248
|
120
|
198
|
246 296
|
F010
|
M4
|
8
|
30
|
21
|
132
|
264
|
90
|
6
|
|
E 1403/246 396/248/120/198
|
|
246
|
396
|
248
|
120
|
198
|
246 296
|
F020
|
M4
|
6
|
30
|
21
|
214
|
364
|
90
|
4
|
|
E 1403/246 446/298/120/198
|
|
246
|
446
|
298
|
120
|
198
|
246 346
|
F020
|
M4
|
6
|
30
|
21
|
214
|
414
|
90
|
4
|
|
E 1403/346 346/298/170/248
|
|
346
|
346
|
298
|
170
|
248
|
296 346
|
F010
|
M4
|
8
|
30
|
21
|
157
|
314
|
90
|
6
|
|
E 1403/296 446/298/170/248
|
|
296
|
446
|
298
|
170
|
248
|
296 346
|
F020
|
M4
|
8
|
30
|
21
|
132
|
414
|
90
|
6
|
|
E 1403/296 346/298/170/248
|
|
296
|
346
|
298
|
170
|
248
|
296 346
|
F040
|
M4
|
8
|
30
|
21
|
139
|
328
|
90
|
6
|
|
E 1403/346 446/324/180/274
|
|
346
|
446
|
324
|
180
|
274
|
346 396
|
F020
|
M5
|
8
|
42
|
27
|
153
|
406
|
90
|
6
|
|
E 1403/396 446/374/180/274
|
|
396
|
446
|
374
|
180
|
274
|
346 446
|
F010
|
M5
|
8
|
42
|
27
|
178
|
406
|
90
|
6
|
|
E 1403/396 596/374/230/324
|
|
396
|
596
|
374
|
230
|
324
|
396 446
|
F020
|
M5
|
8
|
42
|
27
|
178
|
556
|
90
|
6
|
|
E 1403/396 446/374/230/324
|
|
396
|
446
|
374
|
230
|
324
|
396 446
|
F040
|
M5
|
8
|
42
|
27
|
186
|
422
|
90
|
6
|
|
E 1403/396 596/424/230/324
|
|
396
|
596
|
424
|
230
|
324
|
396 496
|
F020
|
M5
|
8
|
42
|
27
|
178
|
556
|
90
|
6
|
Details
Product description
- Easy installation, no reworking necessary
- Thermal conductivity (λ): 0.18 W/mK
- Compressive strength: 330 N/mm²
- Maximum temperature: 210 °C
Advantages
- Thanks to the holes, the mould can be dismantled without removing the insulation boards
- Standard hole pattern for removal of centring bush on the moving half
- Maximum precision through 0.02 mm parallelism
- High-precision ground and available in strengths of 330 N/mm² and 600 N/mm²
- Available in standard parts range from stock as well as custom-made as per drawing
Documents
Data sheet E 1403
pdf
Information ground boards
pdf
Technical information
pdf
Information customer-specific insulation boards
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now