E 1402
Insulation board with holes, lengthwise mould, with locating ring hole
Items 160
|
|
ADP
|
b
|
l
|
b1
|
l2
|
l1
|
Width – Length
|
Plate type F – lengthwise
|
M
|
s
|
d1
|
d2
|
b3
|
l3
|
d4
|
Ax: number of screw holes
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1402/156 96/ 74/ 24/ 74
|
|
156
|
96
|
74
|
24
|
74
|
96 96
|
F 10
|
M3
|
6
|
14
|
15
|
134
|
74
|
60
|
4
|
|
E 1402/156 126/ 74/ 54/104
|
|
156
|
126
|
74
|
54
|
104
|
96 126
|
F 10
|
M3
|
6
|
14
|
16
|
134
|
104
|
60
|
4
|
|
E 1402/156 126/104/ 54/104
|
|
156
|
126
|
104
|
54
|
104
|
126 126
|
F 10
|
M3
|
6
|
14
|
16
|
134
|
104
|
60
|
4
|
|
E 1402/126 156/104/ 54/104
|
|
126
|
156
|
104
|
54
|
104
|
126 126
|
F 20
|
M3
|
6
|
14
|
16
|
104
|
134
|
60
|
4
|
|
E 1402/156 156/104/ 54/104
|
|
156
|
156
|
104
|
54
|
104
|
126 126
|
F 30
|
M3
|
6
|
14
|
16
|
134
|
134
|
60
|
4
|
|
E 1402/156 156/ 94/ 60/124
|
|
156
|
156
|
94
|
60
|
124
|
126 156
|
F 10
|
M4
|
6
|
20
|
19
|
124
|
124
|
90
|
4
|
|
E 1402/206 156/124/ 60/124
|
|
206
|
156
|
124
|
60
|
124
|
156 156
|
F 10
|
M4
|
6
|
20
|
19
|
174
|
124
|
90
|
4
|
|
E 1402/156 246/124/ 60/124
|
|
156
|
246
|
124
|
60
|
124
|
156 156
|
F 20
|
M4
|
6
|
20
|
19
|
124
|
214
|
90
|
4
|
|
E 1402/156 156/124/ 60/124
|
|
156
|
156
|
124
|
60
|
124
|
156 156
|
F 40
|
M4
|
6
|
20
|
19
|
124
|
92
|
90
|
4
|
|
E 1402/206 196/124/100/164
|
|
206
|
196
|
124
|
100
|
164
|
156 196
|
F 10
|
M4
|
6
|
20
|
19
|
174
|
164
|
90
|
4
|
|
E 1402/156 296/124/100/164
|
|
156
|
296
|
124
|
100
|
164
|
156 196
|
F 20
|
M4
|
6
|
20
|
19
|
124
|
132
|
90
|
6
|
|
E 1402/156 196/124/100/164
|
|
156
|
196
|
124
|
100
|
164
|
156 196
|
F 40
|
M4
|
6
|
20
|
19
|
124
|
132
|
90
|
4
|
|
E 1402/196 246/124/150/214
|
|
196
|
246
|
124
|
150
|
214
|
156 246
|
F 10
|
M4
|
6
|
20
|
19
|
164
|
214
|
90
|
4
|
|
E 1402/156 296/124/150/214
|
|
156
|
296
|
124
|
150
|
214
|
156 246
|
F 20
|
M4
|
6
|
20
|
19
|
124
|
132
|
90
|
6
|
|
E 1402/196 296/124/200/264
|
|
196
|
296
|
124
|
200
|
264
|
156 296
|
F 10
|
M4
|
6
|
20
|
19
|
164
|
132
|
90
|
6
|
|
E 1402/196 346/124/250/314
|
|
196
|
346
|
124
|
250
|
314
|
156 346
|
F 10
|
M4
|
6
|
20
|
19
|
164
|
157
|
90
|
6
|
|
E 1402/246 156/164/ 60/124
|
|
246
|
156
|
164
|
60
|
124
|
196 156
|
F 10
|
M4
|
6
|
20
|
19
|
214
|
124
|
90
|
4
|
|
E 1402/196 156/164/ 60/124
|
|
196
|
156
|
164
|
60
|
124
|
196 156
|
F 40
|
M4
|
6
|
20
|
19
|
164
|
92
|
90
|
4
|
|
E 1402/246 196/156/ 86/156
|
|
246
|
196
|
156
|
86
|
156
|
196 196
|
F 10
|
M4
|
6
|
26
|
19
|
214
|
164
|
90
|
4
|
|
E 1402/196 296/156/ 86/156
|
|
196
|
296
|
156
|
86
|
156
|
196 196
|
F 20
|
M4
|
6
|
26
|
19
|
164
|
132
|
90
|
6
|
|
E 1402/196 196/156/ 86/156
|
|
196
|
196
|
156
|
86
|
156
|
196 196
|
F 40
|
M4
|
6
|
26
|
19
|
156
|
118
|
90
|
4
|
|
E 1402/246 246/156/136/206
|
|
246
|
246
|
156
|
136
|
206
|
196 246
|
F 10
|
M4
|
6
|
26
|
19
|
214
|
214
|
90
|
4
|
|
E 1402/196 296/156/136/206
|
|
196
|
296
|
156
|
136
|
206
|
196 246
|
F 20
|
M4
|
6
|
26
|
19
|
164
|
132
|
90
|
6
|
|
E 1402/196 246/156/136/206
|
|
196
|
246
|
156
|
136
|
206
|
196 246
|
F 40
|
M4
|
6
|
26
|
19
|
156
|
168
|
90
|
4
|
|
E 1402/246 296/156/186/256
|
|
246
|
296
|
156
|
186
|
256
|
196 296
|
F 10
|
M4
|
6
|
26
|
19
|
214
|
132
|
90
|
6
|
|
E 1402/196 396/156/186/256
|
|
196
|
396
|
156
|
186
|
256
|
196 296
|
F 20
|
M4
|
6
|
26
|
19
|
164
|
182
|
90
|
6
|
|
E 1402/196 296/156/186/256
|
|
196
|
296
|
156
|
186
|
256
|
196 296
|
F 40
|
M4
|
6
|
26
|
19
|
156
|
109
|
90
|
6
|
|
E 1402/246 346/148/220/298
|
|
246
|
346
|
148
|
220
|
298
|
196 346
|
F 10
|
M4
|
6
|
30
|
21
|
214
|
157
|
90
|
6
|
|
E 1402/196 446/148/220/298
|
|
196
|
446
|
148
|
220
|
298
|
196 346
|
F 20
|
M4
|
6
|
30
|
21
|
164
|
207
|
90
|
6
|
|
E 1402/246 396/148/270/348
|
|
246
|
396
|
148
|
270
|
348
|
196 396
|
F 10
|
M4
|
6
|
30
|
21
|
214
|
182
|
90
|
6
|
Details
Product description
- Thermal conductivity (λ): 0.18 W/mK
- Compressive strength: 330 N/mm²
- Maximum temperature: 210 °C
- Easy installation, no reworking necessary
Advantages
- Thanks to the holes, the mould can be dismantled without removing the insulation boards
- Standard hole pattern for removal of centring bush on the moving half
- Maximum precision through 0.02 mm parallelism
- High-precision ground and available in strengths of 330 N/mm² and 600 N/mm²
- Available in standard parts range from stock as well as custom-made as per drawing
Documents
Data sheet E 1402
pdf
Information ground boards
pdf
Technical information
pdf
Information customer-specific insulation boards
pdf