Items 6

ADP
s1
M
l1
t2
l4
s4
l5
E 1322/10
10
M 4
26
14.2
14
5
6
E 1322/12
12
M 5
34
22.3
18
6
8
E 1322/16
16
M 6
44
30.4
28
8
8
E 1322/20
20
M 8
62
38.7
38
10
12
E 1322/25
25
M10
80
51.1
48
12.5
16
E 1322/32
32
M12
98
71.5
58
16
20

Details

Product description

  • Graphite inserts for permanent lubrication
  • Maximum temperature: 200 °C

Advantages

  • Self-lubricating
  • Graphite inserts for permanent lubrication

Material

  • 2.0598 ≈200 HB / graphite

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart