Items 6

ADP
s1
M
l1
t2
l4
s4
l5
E 1321/10
10
M 4
26
14.2
14
5
6
E 1321/12
12
M 5
34
22.3
18
6
8
E 1321/16
16
M 6
44
30.4
28
8
8
E 1321/20
20
M 8
62
38.7
38
10
12
E 1321/25
25
M10
80
51.1
48
12.5
16
E 1321/32
32
M12
98
71.5
58
16
20

Details

Advantages

  • Precise installation in the cavity plate due to the lower-positioned groove
  • Optimal guiding ratio through adjustment of the lengths to different cavity plate thicknesses

Material

  • 1.2842 ≈58HRC
  • DLC coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.