Items 76

b1
Item designation
b1
ADP
s1
l2
b
M
R
t
l1
t1
t2
b3
Coating
t3
Suitability
E 1315/32/ 6 / 54
32
E 1315/34/ 6 / 54
34
6
54
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/32/ 6 / 94
32
E 1315/34/ 6 / 94
34
6
94
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/32/ 6 /134
32
E 1315/34/ 6 /134
34
6
134
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/32/ 6 /174
32
E 1315/34/ 6 /174
34
6
174
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/32/ 6,2/ 54
32
E 1315/34/ 6,2/ 54
34
6.2
54
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/32/ 6,2/ 94
32
E 1315/34/ 6,2/ 94
34
6.2
94
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/32/ 6,2/134
32
E 1315/34/ 6,2/134
34
6.2
134
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/32/ 6,2/174
32
E 1315/34/ 6,2/174
34
6.2
174
74
M 6
8
40
44
30
30.5
60
DLC coated
20
Cleanroom
E 1315/44/ 6 / 74
44
E 1315/46/ 6 / 74
46
6
74
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/44/ 6 /114
44
E 1315/46/ 6 /114
46
6
114
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/44/ 6 /154
44
E 1315/46/ 6 /154
46
6
154
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/44/ 6 /194
44
E 1315/46/ 6 /194
46
6
194
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/44/ 6,2/ 74
44
E 1315/46/ 6,2/ 74
46
6.2
74
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/44/ 6,2/114
44
E 1315/46/ 6,2/114
46
6.2
114
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/44/ 6,2/154
44
E 1315/46/ 6,2/154
46
6.2
154
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/44/ 6,2/194
44
E 1315/46/ 6,2/194
46
6.2
194
96
M 8
10
50
62
38
38.8
77
DLC coated
25
Cleanroom
E 1315/58/ 8 / 94
58
E 1315/60/ 8 / 94
60
8
94
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8 /134
58
E 1315/60/ 8 /134
60
8
134
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8 /174
58
E 1315/60/ 8 /174
60
8
174
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8 /214
58
E 1315/60/ 8 /214
60
8
214
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8 /254
58
E 1315/60/ 8 /254
60
8
254
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8,3/ 94
58
E 1315/60/ 8,3/ 94
60
8.3
94
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8,3/134
58
E 1315/60/ 8,3/134
60
8.3
134
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8,3/174
58
E 1315/60/ 8,3/174
60
8.3
174
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8,3/214
58
E 1315/60/ 8,3/214
60
8.3
214
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/58/ 8,3/254
58
E 1315/60/ 8,3/254
60
8.3
254
124
M10
12
66
80
50
51.2
100
DLC coated
33
Cleanroom
E 1315/78/10 /114
78
E 1315/80/10 /114
80
10
114
152
M12
16
88
98
70
71.6
126
DLC coated
44
Cleanroom
E 1315/78/10 /154
78
E 1315/80/10 /154
80
10
154
152
M12
16
88
98
70
71.6
126
DLC coated
44
Cleanroom
E 1315/78/10 /194
78
E 1315/80/10 /194
80
10
194
152
M12
16
88
98
70
71.6
126
DLC coated
44
Cleanroom
E 1315/78/10 /234
78
E 1315/80/10 /234
80
10
234
152
M12
16
88
98
70
71.6
126
DLC coated
44
Cleanroom

Details

Product description

  • Removable, DLC coated sliding plates

Advantages

  • Fitting through vertical machining from the split line face in one clamping operation
  • Wear-resistant due to DLC-coated gliding plates – can be disassembled for adjusting
  • Robust and high-precision flat guiding unit with final centring

Material

  • E 13151: 1.1730 ≈640 N/mm²
  • E 13161: 1.1730 ≈640 N/mm²
  • E 1317: 1.2842 ≈56 HRC / DLC coated
  • E 1323: 1.7131 ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.