Digital temperature interface for hot runner controllers
The TCBOX has 12 thermocouple measuring inputs and can be placed directly on the connection box of the injection mould. This eliminates the need for thermocouple cables from the hot runner to the control unit. The high-resolution temperature values of the control zones are sent to the hot-runner controller via a thin data cable. This allows maximum savings in terms of costs, space and handling. For example, the number of connecting cables between the hot runner mould and the hot runner controller can be reduced by up to 50%.
Информация за продукта
Technical specifications
Electronics
Power supply
24 VDC ±10%
Power consumption
max. 3 W
Sensor inputs
Quantity
12
Thermocouple TC
Fe CuNi type L (-50...900°C) Fe CuNi type J (-55...1300°C) [default setting] NiCr Ni type K (-35...1372°C) NiCrSi-NiSi type N (-50...1300°C) Cu CuNi type T (-50...400°C) Pt10Rh-Pt type S (-50...1768°C)
Measuring precision
< 1K
Connecting cable
<30 m
Data interfaces
Transmission speed
250 kBit (configurable)
Addressing mode
6-pin DIP switch (1-31)
Bus termination
Can be activated via DIP switch 6
Connection
See connection
Digital inputs
Quantity
1
Electrical data
0...30 VDC, <10 mA at 24 VDC (optocoupler)
Function
Cycle counter
Mechanics
Mounting/installation
Mounting on hot runner mould connection box / recess according to 24-pin HAN E (see installation and connection)
Ingress protection
IP 54 (if the connection box on the hot runner mould has an ingress protection of at least IP54)
Depth
44.5 mm
Height
58 mm (without push-in connection and grounding bolt)
Relative humidity < 75% annual average, no condensation
Sound pressure level
< 50 dB
Pollution degree
2
Installation altitude above sea level
Max. 2000 m
Download
In the 'Media & Downloads' area, you will find an overview with all product specific documents. For technical specifications, like e.g. user manuals and service manuals, please log in.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.