Contacto

Estaremos encantados de atenderle en persona de lunes a viernes desde las 8:00 hasta las 17:00 horas. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sede de Wolfurt
+43 5574 6706-0

Sus contactos
Su mensaje:

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} artículos   Cambiar de carrito de la compra

Observaciones

Imagen artículos Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Inicie sesión para ver los precios que se le aplican y continuar con el pedido.

profiTEMP+ hot runner controller

profiTEMP+ hot runner controller

Product description

The profiTEMP+ Hot runner controller from Meusburger impresses with both innovative technology and space-saving design. In addition to new intelligent functions like Smart Power Limitation (SPL) and MoldCheck, the tried and trusted features are further developed in the new hot runner controller. Due to the clearly designed multi-touch screen, easy and intuitive operationof the temperature controller is guaranteed.

Información del producto

Technical specifications

General Data

  • Multi loop hot runner controller in 6 zone steps
  • As desktop housing variant from 6 to 24 or up to 48 zones
  • High-zone version in a tower with 54 zones to 120 zones or two devices coupled with up to 192 zones
  • Each zone has 230 VAC/15 A
  • Uniform operation by 7" touch screen (desktop housing) or 10" touch screen (tower).
  • Optional with external 7“ touch screen or 15“ industry PC (Software TEMPsoft2)
  • The pairing mode enables an easy connection of two independent devices. The display and operation is carried out over one device.
  • Precise control algorithm with automatic adaptation
  • Handy design
  • Desktop housing with stable carrying handles
  • Potential-free alarm contact and digital inputs (e.g. for activation of standby mode)
  • Data interfaces: RS485, CAN, Ethernet
  • USB port
  • Customer specific plug configuration


Descarga

En la sección Recursos y descargas encontrará una vista de conjunto de todos los documentos específicos sobre los productos.
Para ver información más técnica como manuales de instrucciones, manuales de mantenimiento, etc., inicie sesión en la página web.

Vídeos

Accesorios

Benefits

Advantages during the injection moulding process

  • Precision power dosage through high resolution of the actuating signal on the heating output
  • Uniform, controlled heating-up with automatic ramp
  • Relay heating – sequential heating up of zone groups
  • Monitoring of the sensor signal to detect sensor breakage, polarity reversal and short-circuiting
  • Safety shutdown in zones upon detection of a critical error in the heating circuit
  • Early detection of leaks through continuous process monitoring

cTUVus approval

profiTEMP+ in both desktop housing versions has been certified in accordance with the American and Canadian product safety standards. You can then optionally obtain variants with unrestricted approval for the USA and Canada.

MoldCheck - efficient inspection of the hot runner system

Even before the startup of the mould, a fully automatic check of the wiring can be carried out. It is also possible to check the status of the heaters and sensors in the hot runner.

Smart Power Limitation - the intelligent function for limiting the power

Smart Power Limitation, the intelligent function for limiting the power, always prevents the heating power required by the heating outputs for control from exceeding the available power through the socket.

Moreover, the controller guarantees that the heating power emitted from the heating outputs is as even as possible.

This is how profiTEMP+ prevents power peaks and power fluctuations.

Reaction-free heating current measurement - not a millisecond of control loss

A measuring process must not affect the running process. Meusburger meets this high demand with the new profiTEMP+. The measurement of the heating current, which is important for the process, takes placewithout interruption of the control and output of heating pulses. With small nozzles in particular, gaps in the heating pulses for measurement of the heating current can lead to visible and measurable changes to the component.

To be brief: The profiTEMP+ guarantees anultra-fast and reaction-free current measurement and therefore 100% qualitybecause even just slight activity at the heating output can disturb the process.

Pairing Mode – combine two controllers into one

The pairing mode allows a simple coupling of two independent profiTEMP+. The devices are connected via an Ethernet cable by pressing a button. No special settings or hardware are required.

Both devices are displayed and operated via the cabinet which initializes the connection. This means that control systems of maximum 192 zones are feasible.

Iniciar sesión

¿Ya se ha registrado como cliente en el portal de Meusburger?

Si ya dispone de datos de acceso para el portal de Meusburger, inicie sesión aquí:

¿Ha olvidado la contraseña?

Ya hemos enviado la contraseña que acaba de crear. Debería recibirla en breve en su bandeja de entrada. ¡Qué tenga un día provechoso!

Introduzca una dirección de correo electrónico y
le enviaremos una contraseña nueva.

Selección de la tienda

Seleccione su país

Filiales

Pruebe la nueva versión de Mi cuenta

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Recordar selección
Beta
Nueva versión
Versión actual