The Meusburger compact slide 1:1 for maximum compactness and load capacity

When space is at a premium and precision is key, traditional slide solutions quickly reach their limits. Shear forces, complicated guides and increasing wear make the design unnecessarily complex. This is where the Meusburger compact slide 1:1 E 6100 comes in and takes motion to a new and compact level.

Why shear forces can become a problem

In traditional slide solutions the forces applied often have a direct effect on the guiding system. This results in shear forces that increase wear and can interfere with the precision of the movement. At the same time, designers have to allow additional installation space for robust guides and compensating elements. Especially in compact dies or difficult installation situations this can quickly become a challenge.

The solution: compact design with intelligent force transmission

The Meusburger compact slide 1:1 E 6100 was specially designed for the requirements in stamping. It’s compact design, high load capacity and versatile fields of application make it the ideal solution for a variety of applications. The sophisticated design with V-shaped force application reduces shear forces in the guiding system and ensures reliable force transmission. Thanks to the direct 1:1 force redirection the motion transmission is also precise and reliable.

Your benefits at a glance

  • 1:1 force redirection: 1 mm vertical movement = 1 mm horizontal movement
  • Force is applied exclusively to the lower part – this protects the die
  • Mechanical return – assisted by an integrated spring
  • DLC coating ensures durability

Less wear, longer service life

A combination of reduced shear forces, robust DLC coating and precise force redirection helps to minimise the wear in the die. For users this means:

  • higher process reliability
  • less maintenance
  • longer service life
  • cost-effective operation throughout the entire life cycle

Additionally, several installation options are available. This means the slide can be optimally integrated into existing die designs and used efficiently even with limited space.

Installation option A

Installation option B

Compact slide 1:1 E 6100

View all the technical details directly on the product page.

You might also be interested in:

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.