Mounted points

We offer many different types of mounted points in various shapes, including diamond, corundum and rubber mounted points.

17 找到的产品
17 找到的产品
V 72422 氧化铝磨头,中等硬度,柄径 Ø3 产品单个图像
氧化铝磨头,中等硬度,柄径 Ø3
22 商品
V 72423 氧化铝磨头 产品单个图像
氧化铝磨头
20 商品
V 72442 氧化铝磨头,中等硬度,柄径 Ø6 产品单个图像
氧化铝磨头,中等硬度,柄径 Ø6
19 商品
V 72483 碳化硅磨头,强硬度,柄径Ø 3 产品单个图像
碳化硅磨头,强硬度,柄径Ø 3
4 商品
V 72453 特殊氧化铝磨头,强硬度,柄径 Ø3 mm 产品单个图像
特殊氧化铝磨头,强硬度,柄径 Ø3 mm
16 商品
V 72490 Mounted point, premium, extra hard bond, shank ø 3 产品单个图像
Mounted point, premium, extra hard bond, shank ø 3
4 商品
V 72522 中等硬度橡胶结合剂抛光磨头,柄径Ø3 产品单个图像
中等硬度橡胶结合剂抛光磨头,柄径Ø3
26 商品
V 72523 强硬度橡胶结合剂抛光磨头,柄径Ø3 产品单个图像
强硬度橡胶结合剂抛光磨头,柄径Ø3
5 商品
V 72525 Polishing points, premium rubber bond, shank ø 3 产品单个图像
Polishing points, premium rubber bond, shank ø 3
8 商品
V 72532 Polishing points, medium rubber bond, shank Ø 6 产品单个图像
Polishing points, medium rubber bond, shank Ø 6
6 商品
V 72623/Set 金刚石磨头 全套
金刚石磨头
1 商品
V 72623 金刚石磨头 产品单个图像
金刚石磨头
31 商品
V 72610 迷你金刚石磨头 产品单个图像
迷你金刚石磨头
11 商品
V 72628 金刚石磨头 D54 产品单个图像
金刚石磨头 D54
23 商品
V 72712 金刚石切割片 产品单个图像
金刚石切割片
3 商品
V 72722 纤维增强型尼龙切割片 产品单个图像
纤维增强型尼龙切割片
6 商品
V 72742 切割片专用夹柄 产品单个图像
切割片专用夹柄
1 商品
显示17 中的17

Polishing points with rubber bond

The polishing points with rubber bond are ideal for polishing and fine grinding steel, rust, acid-resistant steel, and high-temperature materials such as non-ferrous metals.

Thanks to the special quality of these polishing points, they can also be used with lubrication materials. With other polishing points, the pores would seal such materials, making them unusable.

These polishing points can be used for matt polishing as well as for applying optical effects. Due to the elastic integration of the grit, a very fine polish can be achieved.

Application area: grooves, holes, concave and convex surfaces