Mounted points

We offer many different types of mounted points in various shapes, including diamond, corundum and rubber mounted points.

17 找到的产品
17 找到的产品
No results.
显示17 中的17

Polishing points with rubber bond

The polishing points with rubber bond are ideal for polishing and fine grinding steel, rust, acid-resistant steel, and high-temperature materials such as non-ferrous metals.

Thanks to the special quality of these polishing points, they can also be used with lubrication materials. With other polishing points, the pores would seal such materials, making them unusable.

These polishing points can be used for matt polishing as well as for applying optical effects. Due to the elastic integration of the grit, a very fine polish can be achieved.

Application area: grooves, holes, concave and convex surfaces

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车