E 1818
紧凑型锁模器
商品 3
| |
ADP
|
d
|
l
|
b1
|
d1
|
h1
|
l1
|
t1
|
l2
|
b3
|
h3
|
l3
|
m
|
m1
|
冲程
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1818/14x300
|
|
14
|
300
|
64
|
12
|
26
|
20
|
7
|
20
|
50
|
26
|
24
|
M 6
|
M 8
|
6–240
|
|
E 1818/18x375
|
|
18
|
375
|
84
|
15
|
38
|
27
|
9
|
27
|
56
|
30
|
27
|
M 8
|
M10
|
8–300
|
|
E 1818/24x450
|
|
24
|
450
|
100
|
18
|
50
|
34
|
12
|
34
|
80
|
40
|
30
|
M10
|
M12
|
10–360
|
详情
Product description
- Maximum temperature: 150 °C
产品优势
- High load-bearing capacity despite its compact design
- Easy machining in one clamping
- Locks the floating plate safely in place