详情

Hot runner system, ready to install and connect

The hot runner system with smartFILL hot runner nozzles, screw-in type, is delivered completely assembled and tested for functionality.
The hot runner manifold just has to be inserted into the fixed half of the mould and screwed to the cavity plate. There is no need to adjust the height of the clamp plate because the hot runner nozzle and manifold are screwed together, thus ensuring that the hot runner system is sealed.

EHS 6000

This product is only available on request

Auf Anfrage

价格另询

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。