商品 2

ADP
类型
设置内容
V 30600/Set T6-20
Set T6-20
TORX® screwdriver T6, 7, 8, 9, 10, 15, 20 in set
V 30600/Set T6-30
Set T6-30
TORX® screwdriver T6, 7, 8, 9, 10, 15, 20, 25, 27, 30 in set

详情

Product description

  • Matt nickel-plated surface with high corrosion resistance
  • Ergonomic 3-component handle enables a high torque transmission

Material

  • Thoroughly hardened blade from high-quality chrome vanadium steel