商品 6

ADP
l1
b
d
l
s
V 30200/ 80/ 3
80
3
3
160
0.5
V 30200/100/ 4
100
4
4
190
0.8
V 30200/125/ 5,5
125
5.5
5
225
1
V 30200/150/ 6,5
150
6.5
6
260
1.2
V 30200/175/ 8
175
8
7
295
1.2
V 30200/200/10
200
10
8
320
1.6

详情

产品描述

  • Ergonomic 3-component handle enables a high torque transmission
  • Matt nickel-plated surface with high corrosion resistance

Material

  • Thoroughly hardened blade from high-quality chrome vanadium steel