商品 16

ADP
l1
型号
d
dT
l
V 30600/ 60/T 6
60
T 6
3
1.7
140
V 30600/ 60/T 7
60
T 7
3
1.99
140
V 30600/ 60/T 8
60
T 8
3
2.31
140
V 30600/ 60/T 9
60
T 9
3
2.5
140
V 30600/ 80/T10
80
T10
3
2.74
160
V 30600/ 80/T15
80
T15
3.5
3.27
170
V 30600/100/T20
100
T20
4
3.86
190
V 30600/100/T25
100
T25
4.5
4.43
200
V 30600/115/T27
115
T27
5.5
4.99
215
V 30600/115/T30
115
T30
6
5.52
225
V 30600/ 60/ 6IP
60
6 IP
3
1.7
140
V 30600/ 60/ 7IP
60
7 IP
3
1.99
140
V 30600/ 60/ 8IP
60
8 IP
3
2.31
140
V 30600/ 60/ 9IP
60
9 IP
3
2.5
140
V 30600/ 80/10IP
80
10 IP
3
2.74
160
V 30600/ 80/15IP
80
15 IP
3.5
3.27
170

详情

产品描述

  • Ergonomic 3-component handle enables a high torque transmission
  • Matt nickel-plated surface with high corrosion resistance

Material

  • Thoroughly hardened blade from high-quality chrome vanadium steel