商品 7

ADP
d1
l
l1
SW1
l2
SW2
d3
d4
l4
l5
E 7084/ 6
M 6
25
10
10
10
17
12
22
20.3
10
E 7084/ 8
M 8
27
11
13
11
21
16
26
21.3
11
E 7084/10
M10
33
14
17
14
27
20
32
25.3
13
E 7084/12
M12
32
14
17
14
27
20
32
23.3
13
E 7084/16
M16
46
24
22
24
32
25
37
29.3
15
E 7084/20
M20
58
28
27
26
41
32
47
41.3
21
E 7084/27
M27
74
38
36
35
50
40
57
48.3
27

详情

Material

  • 1.6580 with black oxide finish