商品 4

ADP
DN
d1
d2
d3
d4
l
SW
p max. [bar]
E 72020/ 6/ 1/4
6
G 1/4"
16.2
23.8
25.2
48.7
21
500
E 72020/10/ 3/8
10
G 3/8"
19.8
28
27.8
55.2
25
400
E 72020/10/ 1/2
10
G 1/2"
19.8
30.2
27.8
58.6
27
400
E 72020/12/ 1/2
12
G 1/2"
24.5
35
35
71.7
32
400

详情

Product description

  • t max. = 200 °C

Material

  • zinc passivated hardened steel, FKM