商品 4

ADP
DN
d1
d3
d4
d5
l
SW
p max. [bar]
E 72030/ 6/ 1/4
6
G 1/4"
27
24
23.8
58.2
21
500
E 72030/10/ 3/8
10
G 3/8"
31
27
28
67.7
25
400
E 72030/10/ 1/2
10
G 1/2"
31
27
30.2
71
27
400
E 72030/12/ 1/2
12
G 1/2"
38
35
35
75
32
400

详情

Product description

  • t max. = 200 °C

Material

  • zinc passivated steel, FKM