商品 7

ADP
d2
d1
l
SW
l1
d4
E 2301/ 9,4/1/8
9.4
R 1/8"
23
11
9
6
E 2301/ 9,4/1/4
9.4
R 1/4"
25
14
11
6
E 2301/ 9,4/1/4NPT
9.4
1/4 NPT
29
9/16''
13.5
6
E 2301/13,5/1/4
13.5
R 1/4"
31
15
11
9
E 2301/13,5/3/8
13.5
R 3/8"
32
17
12
9
E 2301/13,5/1/4NPT
13.5
1/4 NPT
34
9/16''
13.5
9
E 2301/13,5/3/8NPT
13.5
3/8 NPT
34
11/16''
13.5
9

详情

Product description

  • Maximum pressure: 15 bar

Material

  • 2.0401 (CuZn)