商品 8

ADP
d2
d1
l
SW
l1
d4
E 2300/ 9,4/ 10
9.4
M10 x 1
21
11
7
6
E 2300/ 9,4/ 14
9.4
M 14 x 1.5
23
14
9
6
E 2300/ 9,4/1/8
9.4
G 1/8"
21
11
7
6
E 2300/ 9,4/1/4
9.4
G 1/4"
23
14
9
6
E 2300/13,5/ 14
13.5
M 14 x 1.5
29
15
9
9
E 2300/13,5/ 16
13.5
M16 x 1.5
29
17
9
9
E 2300/13,5/1/4
13.5
G 1/4"
29
15
9
9
E 2300/13,5/3/8
13.5
G 3/8"
29
17
9
9

详情

Product description

  • Maximum pressure: 15 bar

Material

  • Brass (Imperial threads are nickel-plated)