V 34010
Box spanner
商品 8
| |
ADP
|
SW1
|
SW2
|
l
|
d1
|
d2
|
d3
|
|---|---|---|---|---|---|---|---|
|
V 34010/ 6x 7
|
|
6
|
7
|
101
|
10
|
10.5
|
6
|
|
V 34010/ 8x 9
|
|
8
|
9
|
102
|
12
|
13
|
6
|
|
V 34010/10x11
|
|
10
|
11
|
119
|
14.2
|
15.5
|
6
|
|
V 34010/12x13
|
|
12
|
13
|
139
|
16.5
|
17.7
|
8
|
|
V 34010/14x15
|
|
14
|
15
|
142
|
19
|
20
|
8
|
|
V 34010/16x17
|
|
16
|
17
|
149
|
22
|
23.2
|
10
|
|
V 34010/20x22
|
|
20
|
22
|
166
|
27.4
|
29.8
|
12
|
|
V 34010/24x27
|
|
24
|
27
|
184
|
32.3
|
35.7
|
14
|
详情
Product description
- For fastening the E 2000, E 20009, E 2300 and E 21194 fittings
- With transverse hole for tommy bar
- Thin-walled, quenched and tempered steel spanner for narrow installation spaces
Material
- Quenched and tempered steel, hardened and chrome-plated spanner
为您推荐