商品 80

ADP
b
l
s
M
R
l1
E 2680/ 20/ 32/ 8,1
20
32
8.1
M 5
8
16
E 2680/ 20/ 32/10,1
20
32
10.1
M 5
8
16
E 2680/ 20/ 32/12,1
20
32
12.1
M 5
8
16
E 2680/ 20/ 40/ 8,1
20
40
8.1
M 5
8
24
E 2680/ 20/ 40/10,1
20
40
10.1
M 5
8
24
E 2680/ 20/ 40/12,1
20
40
12.1
M 5
8
24
E 2680/ 20/ 64/ 8,1
20
64
8.1
M 5
8
40
E 2680/ 20/ 64/10,1
20
64
10.1
M 5
8
40
E 2680/ 20/ 64/12,1
20
64
12.1
M 5
8
40
E 2680/ 25/ 32/ 8,1
25
32
8.1
M 5
8
16
E 2680/ 25/ 32/10,1
25
32
10.1
M 5
8
16
E 2680/ 25/ 32/12,1
25
32
12.1
M 5
8
16
E 2680/ 25/ 40/ 8,1
25
40
8.1
M 5
8
24
E 2680/ 25/ 40/10,1
25
40
10.1
M 5
8
24
E 2680/ 25/ 40/12,1
25
40
12.1
M 5
8
24
E 2680/ 25/ 64/ 8,1
25
64
8.1
M 5
8
40
E 2680/ 25/ 64/10,1
25
64
10.1
M 5
8
40
E 2680/ 25/ 64/12,1
25
64
12.1
M 5
8
40
E 2680/ 32/ 40/ 8,1
32
40
8.1
M 5
8
24
E 2680/ 32/ 40/10,1
32
40
10.1
M 6
8
24
E 2680/ 32/ 40/12,1
32
40
12.1
M 6
8
24
E 2680/ 32/ 64/ 8,1
32
64
8.1
M 5
8
40
E 2680/ 32/ 64/10,1
32
64
10.1
M 6
8
40
E 2680/ 32/ 64/12,1
32
64
12.1
M 6
8
40
E 2680/ 32/ 80/ 8,1
32
80
8.1
M 5
8
52
E 2680/ 32/ 80/10,1
32
80
10.1
M 6
8
52
E 2680/ 32/ 80/12,1
32
80
12.1
M 6
8
52
E 2680/ 32/100/ 8,1
32
100
8.1
M 5
8
64
E 2680/ 32/100/10,1
32
100
10.1
M 6
8
64
E 2680/ 32/100/12,1
32
100
12.1
M 6
8
64

详情

Advantages

  • From grade 1.2842, hardened to 60–2 HRC
  • The rounded corners enable precise installation and prevent dirt accumulation
  • Round and rectangular plates with matching lengths and diameters
  • For easy adjustment of the cavity plates with cleared split line faces

Material

  • 1.2842 ≈58HRC